This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.3276 - £ 3.3252 | 350 In stock |
M4
|
5.0
|
16.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 3.5628 - £ 5.0898 | 180 In stock |
M6
|
8.0
|
8.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 10.1796 - £ 14.5452 | Request the lead time here |
M16
|
20.0
|
40.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 18.3294 - £ 26.1834 | Request the lead time here |
M16
|
20.0
|
90.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 5.1122 - £ 7.3032 | 70 In stock |
M10
|
12.0
|
12.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 5.5406 - £ 7.9152 | 100 In stock |
M10
|
12.0
|
20.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 2.0134 - £ 2.8764 | Request the lead time here |
M3
|
4.0
|
10.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 7.1685 - £ 10.2408 | 100 In stock |
M6
|
8.0
|
70.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 13.1478 - £ 18.7884 | Request the lead time here |
M16
|
20.0
|
50.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 2.0134 - £ 2.8764 | 330 In stock |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 4.6838 - £ 6.6912 | Request the lead time here |
M6
|
8.0
|
30.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 6.6616 - £ 9.5166 | 98 In stock |
M10
|
12.0
|
30.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 9.2177 - £ 13.1682 | Request the lead time here |
M6
|
8.0
|
90.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 9.0606 - £ 12.9438 | Request the lead time here |
M6
|
8.0
|
80.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 1.9777 - £ 2.8254 | 93 In stock |
M2
|
3.0
|
5.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 8.5965 - £ 12.2808 | 100 In stock |
M5
|
6.0
|
80.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 9.489 - £ 13.5558 | 100 In stock |
M6
|
8.0
|
100.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 2.6703 - £ 3.8148 | 75 In stock |
M4
|
5.0
|
40.0
|
303 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.0134 - £ 2.8764 | 470 In stock |
M3
|
4.0
|
16.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 1.9777 - £ 2.8254 | 100 In stock |
M2
|
3.0
|
7.0
|
303 Stainless Steel
|
4.0
|
Hex Drive
|
5.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue