Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,675 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
10.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 8.6802 - £ 14.4607 Request the lead time here
M8
10.0
100.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 5.6406 - £ 9.3994 Request the lead time here
M10
12.0
16.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 6.8646 - £ 11.4391 Request the lead time here
M10
12.0
50.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 5.8956 - £ 9.8311 Request the lead time here
M8
10.0
30.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 6.0078 - £ 10.0146 Request the lead time here
M10
12.0
12.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 6.9666 - £ 11.6117 Request the lead time here
M10
12.0
16.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 4.0392 - £ 6.7339 Request the lead time here
M6
10.0
16.0
303 Stainless Steel
11.0
Hex Drive
14.0
£ 7.905 - £ 13.1765 Request the lead time here
M10
12.0
40.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 4.743 - £ 7.8994 Request the lead time here
M6
8.0
40.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 3.4476 - £ 5.7411 Request the lead time here
M5
6.0
12.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 3.1314 - £ 5.2123 Request the lead time here
M4
5.0
20.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 5.4774 - £ 9.1296 Request the lead time here
M6
8.0
30.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 3.6618 - £ 6.0972 Request the lead time here
M6
8.0
12.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 2.703 - £ 4.5001 Request the lead time here
M4
5.0
25.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 3.2742 - £ 5.4497 Request the lead time here
M4
5.0
30.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 2.1114 - £ 3.518 Request the lead time here
M4
5.0
8.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
30.0
Titanium G2
16.0
Hex Drive
20.0
£ 5.7936 - £ 9.6584 Request the lead time here
M8
10.0
35.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 3.213 - £ 5.3634 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Torx Drive
12.0
  • of 84
Shoulder Screw Cap Head M8 10.0 10.0 316 Stainless Steel

20234027

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 100.0 303 Stainless Steel

20235963

Price Range
£ 14.4607 - £ 8.6802

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    100.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 16.0 303 Stainless Steel

20234676

Price Range
£ 9.3994 - £ 5.6406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 50.0 303 Stainless Steel

20234720

Price Range
£ 11.4391 - £ 6.8646

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 30.0 316 Stainless Steel

20234072

Price Range
£ 9.8311 - £ 5.8956

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    30.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 12.0 316 Stainless Steel

20234126

Price Range
£ 10.0146 - £ 6.0078

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 16.0 316 Stainless Steel

20235215

Price Range
£ 11.6117 - £ 6.9666

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 10.0 16.0 303 Stainless Steel

20235765

Price Range
£ 6.7339 - £ 4.0392

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 40.0 316 Stainless Steel

20234171

Price Range
£ 13.1765 - £ 7.905

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    40.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 40.0 303 Stainless Steel

20234522

Price Range
£ 7.8994 - £ 4.743

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 12.0 303 Stainless Steel

20234379

Price Range
£ 5.7411 - £ 3.4476

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    12.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 20.0 316 Stainless Steel

20233785

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    20.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 30.0 316 Stainless Steel

20233983

Price Range
£ 9.1296 - £ 5.4774

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 12.0 303 Stainless Steel

20234478

Price Range
£ 6.0972 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 25.0 303 Stainless Steel

20234324

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 30.0 316 Stainless Steel

20234874

Price Range
£ 5.4497 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 8.0 303 Stainless Steel

20234270

Price Range
£ 3.518 - £ 2.1114

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 30.0 Titanium G2

20242473

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 35.0 303 Stainless Steel

20235864

Price Range
£ 9.6584 - £ 5.7936

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    35.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20241322

Price Range
£ 5.3634 - £ 3.213

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0