Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 6.6616 - £ 9.5166 | Request the lead time here |
M10
|
12.0
|
55.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 16.0956 - £ 23.001 | Request the lead time here |
M16
|
20.0
|
75.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 10.1796 - £ 14.5452 | Request the lead time here |
M16
|
20.0
|
45.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 7.3613 - £ 10.5162 | 100 In stock |
M8
|
10.0
|
55.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 9.5604 - £ 13.6578 | 100 In stock |
M8
|
10.0
|
100.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 10.1796 - £ 14.5452 | Request the lead time here |
M16
|
20.0
|
35.0
|
303 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 12.3593 - £ 17.6562 | 50 In stock |
M12
|
16.0
|
55.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 8.8678 - £ 12.6684 | 100 In stock |
M8
|
10.0
|
80.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 10.3387 - £ 14.7696 | 100 In stock |
M12
|
16.0
|
35.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 7.5826 - £ 10.8324 | 30 In stock |
M8
|
10.0
|
60.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 15.1082 - £ 21.5832 | Request the lead time here |
M12
|
16.0
|
75.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 7.5826 - £ 10.8324 | 90 In stock |
M8
|
10.0
|
65.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 5.9262 - £ 8.466 | 100 In stock |
M6
|
8.0
|
65.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 7.1685 - £ 10.2408 | Request the lead time here |
M10
|
12.0
|
65.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 12.3593 - £ 17.6562 | 60 In stock |
M12
|
16.0
|
45.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 13.9087 - £ 19.8696 | Request the lead time here |
M12
|
16.0
|
65.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 5.1122 - £ 7.3032 | 85 In stock |
M10
|
12.0
|
8.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 5.5406 - £ 7.9152 | 100 In stock |
M10
|
12.0
|
18.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 4.998 - £ 7.14 | 100 In stock |
M8
|
10.0
|
18.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 5.9404 - £ 8.4864 | Request the lead time here |
M8
|
10.0
|
45.0
|
303 Stainless Steel
|
12.0
|
Hex Drive
|
14.0