Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 7.8234 - £ 13.047 | Request the lead time here |
M10
|
12.0
|
60.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 3.417 - £ 5.6979 | Request the lead time here |
M5
|
6.0
|
30.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| £ 7.6398 - £ 12.734 | Request the lead time here |
M8
|
10.0
|
50.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 16.2996 - £ 27.1732 | Request the lead time here |
M12
|
16.0
|
70.0
|
316 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 2.6928 - £ 4.4893 | Request the lead time here |
M4
|
5.0
|
16.0
|
316 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 5.4162 - £ 9.0325 | Request the lead time here |
M6
|
8.0
|
25.0
|
316 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 2.3358 - £ 3.8849 | Request the lead time here |
M4
|
5.0
|
16.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 3.5904 - £ 5.9893 | Request the lead time here |
M6
|
8.0
|
12.0
|
416 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 2.4582 - £ 4.1008 | Request the lead time here |
M5
|
6.0
|
4.0
|
416 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 3.5904 - £ 5.9893 | Request the lead time here |
M6
|
8.0
|
10.0
|
416 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 3.7536 - £ 6.2591 | Request the lead time here |
M5
|
6.0
|
30.0
|
416 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 2.1012 - £ 3.5072 | 160 In stock |
M4
|
5.0
|
8.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 3.2436 - £ 5.4065 | Request the lead time here |
M6
|
8.0
|
12.0
|
303 Stainless Steel
|
11.0
|
Slotted Drive
|
12.0
|
||
| £ 3.2028 - £ 5.3418 | Request the lead time here |
M6
|
10.0
|
8.0
|
416 Stainless Steel
|
11.0
|
Slotted Drive
|
14.0
|
||
| £ 1.8258 - £ 3.0432 | Request the lead time here |
M4
|
5.0
|
5.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| £ 7.8234 - £ 13.047 | Request the lead time here |
M10
|
12.0
|
30.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 2.652 - £ 4.4245 | Request the lead time here |
M4
|
5.0
|
20.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 3.366 - £ 5.6116 | Request the lead time here |
M5
|
6.0
|
16.0
|
416 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| Request the lead time here |
M6
|
8.0
|
6.0
|
416 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
|||
| £ 2.04 - £ 3.3993 | Request the lead time here |
M4
|
5.0
|
4.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0