Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Essentra Part Number Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 34.3638 - £ 85.9119 Request the lead time here
44.0
61.0
26.0
Steel
M42
200.0
Standard Thread
£ 2.5908 - £ 6.4857 Request the lead time here
13.0
20.5
7.5
Steel
M12
35.0
Standard Thread
£ 1.9992 - £ 5.0073 Request the lead time here
24.71
33.0
15.0
Steel
M24
75.0
Construction Grade
£ 5.7222 - £ 14.2988 Request the lead time here
24.71
33.0
15.0
Steel
M24
195.0
Construction Grade
£ 0.7344 - £ 1.8345 Request the lead time here
16.74
24.5
10.0
Steel
M16
45.0
Construction Grade
£ 0.7854 - £ 1.9532 Request the lead time here
16.74
24.5
10.0
Steel
M16
80.0
Construction Grade
£ 2.0502 - £ 5.1368 Request the lead time here
24.71
33.0
15.0
Steel
M24
85.0
Construction Grade
£ 1.9584 - £ 4.8885 Request the lead time here
24.71
33.0
15.0
Steel
M24
65.0
Construction Grade
£ 0.6834 - £ 1.7158 Request the lead time here
12.74
20.5
8.0
Steel
M12
40.0
Construction Grade
£ 0.7242 - £ 1.8022 Request the lead time here
12.74
20.5
8.0
Steel
M12
70.0
Construction Grade
£ 2.703 - £ 6.7663 Request the lead time here
11.0
15.5
6.4
Steel
M10
55.0
Short Thread
£ 3.6822 - £ 9.216 Request the lead time here
11.0
15.5
6.4
Steel
M10
80.0
Short Thread
£ 2.1012 - £ 5.2447 Request the lead time here
13.0
15.5
7.5
Steel
M12
32.0
Short Thread
£ 2.2542 - £ 5.6332 Request the lead time here
13.0
15.5
7.5
Steel
M12
40.0
Short Thread
£ 1.6728 - £ 4.1763 Request the lead time here
11.0
13.5
6.4
Steel
M10
32.0
Short Thread
£ 1.5708 - £ 3.9389 Request the lead time here
9.0
11.5
5.3
Steel
M8
38.0
Short Thread
£ 6.273 - £ 15.6801 Request the lead time here
21.0
24.5
12.5
Steel
M20
140.0
Short Thread
£ 8.9148 - £ 22.2846 Request the lead time here
38.0
40.0
22.0
Steel
M36
130.0
Short Thread
£ 1.326 - £ 3.3238 Request the lead time here
9.0
14.5
5.3
Steel
M8
35.0
Standard Thread
£ 3.213 - £ 8.0397 Request the lead time here
11.0
17.5
6.4
Steel
M10
42.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M42 44.0 200.0 Steel

20259792

Price Range
£ 85.9119 - £ 34.3638

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M42
  • d2
    44.0
  • l1
    200.0
  • l2
    61.0
Shoulder Bolt - Hex Head M12 13.0 35.0 Steel

20259846

Price Range
£ 6.4857 - £ 2.5908

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    35.0
  • l2
    20.5
Shoulder Bolt - Hex Head M24 24.71 75.0 Steel

20260170

Price Range
£ 5.0073 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    75.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 195.0 Steel

20260248

Price Range
£ 14.2988 - £ 5.7222

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    195.0
  • l2
    33.0
Shoulder Bolt - Hex Head M16 16.74 45.0 Steel

20259976

Price Range
£ 1.8345 - £ 0.7344

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    45.0
  • l2
    24.5
Shoulder Bolt - Hex Head M16 16.74 80.0 Steel

20260033

Price Range
£ 1.9532 - £ 0.7854

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M16
  • d2
    16.74
  • l1
    80.0
  • l2
    24.5
Shoulder Bolt - Hex Head M24 24.71 85.0 Steel

20260194

Price Range
£ 5.1368 - £ 2.0502

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    85.0
  • l2
    33.0
Shoulder Bolt - Hex Head M24 24.71 65.0 Steel

20260163

Price Range
£ 4.8885 - £ 1.9584

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M24
  • d2
    24.71
  • l1
    65.0
  • l2
    33.0
Shoulder Bolt - Hex Head M12 12.74 40.0 Steel

20259891

Price Range
£ 1.7158 - £ 0.6834

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    40.0
  • l2
    20.5
Shoulder Bolt - Hex Head M12 12.74 70.0 Steel

20259945

Price Range
£ 1.8022 - £ 0.7242

Stock Levels
Request the lead time here
Attributes
  • Type
    Construction Grade
  • d1
    M12
  • d2
    12.74
  • l1
    70.0
  • l2
    20.5
Shoulder Bolt - Hex Head M10 11.0 55.0 Steel

20260439

Price Range
£ 6.7663 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    55.0
  • l2
    15.5
Shoulder Bolt - Hex Head M10 11.0 80.0 Steel

20260484

Price Range
£ 9.216 - £ 3.6822

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    80.0
  • l2
    15.5
Shoulder Bolt - Hex Head M12 13.0 32.0 Steel

20260507

Price Range
£ 5.2447 - £ 2.1012

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M12
  • d2
    13.0
  • l1
    32.0
  • l2
    15.5
Shoulder Bolt - Hex Head M12 13.0 40.0 Steel

20260538

Price Range
£ 5.6332 - £ 2.2542

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M12
  • d2
    13.0
  • l1
    40.0
  • l2
    15.5
Shoulder Bolt - Hex Head M10 11.0 32.0 Steel

20260354

Price Range
£ 4.1763 - £ 1.6728

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M10
  • d2
    11.0
  • l1
    32.0
  • l2
    13.5
Shoulder Bolt - Hex Head M8 9.0 38.0 Steel

20260293

Price Range
£ 3.9389 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M8
  • d2
    9.0
  • l1
    38.0
  • l2
    11.5
Shoulder Bolt - Hex Head M20 21.0 140.0 Steel

20261047

Price Range
£ 15.6801 - £ 6.273

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M20
  • d2
    21.0
  • l1
    140.0
  • l2
    24.5
Shoulder Bolt - Hex Head M36 38.0 130.0 Steel

20261351

Price Range
£ 22.2846 - £ 8.9148

Stock Levels
Request the lead time here
Attributes
  • Type
    Short Thread
  • d1
    M36
  • d2
    38.0
  • l1
    130.0
  • l2
    40.0
Shoulder Bolt - Hex Head M8 9.0 35.0 Steel

20261405

Price Range
£ 3.3238 - £ 1.326

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    35.0
  • l2
    14.5
Shoulder Bolt - Hex Head M10 11.0 42.0 Steel

20261504

Price Range
£ 8.0397 - £ 3.213

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    42.0
  • l2
    17.5