Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 7.2012 - £ 18.0003 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
60.0
|
Standard Thread
|
||
| £ 1.632 - £ 4.0792 | Request the lead time here |
9.0
|
16.5
|
5.3
|
Steel
|
M8
|
70.0
|
Standard Thread
|
||
| £ 6.579 - £ 16.4356 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
85.0
|
Standard Thread
|
||
| £ 8.5884 - £ 21.4644 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
65.0
|
Long Thread
|
||
| £ 10.506 - £ 26.2559 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
80.0
|
Long Thread
|
||
| £ 20.7366 - £ 51.832 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
240.0
|
Standard Thread
|
||
| £ 19.8288 - £ 49.5658 | Request the lead time here |
25.0
|
41.5
|
15.0
|
Steel
|
M24
|
220.0
|
Standard Thread
|
||
| £ 4.5696 - £ 11.4283 | Request the lead time here |
19.0
|
27.5
|
11.5
|
Steel
|
M18
|
45.0
|
Standard Thread
|
||
| £ 8.6802 - £ 21.7019 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
80.0
|
Standard Thread
|
||
| £ 7.5582 - £ 18.9068 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
70.0
|
Standard Thread
|
||
| £ 8.058 - £ 20.1371 | Request the lead time here |
19.0
|
29.5
|
11.5
|
Steel
|
M18
|
75.0
|
Standard Thread
|
||
| £ 11.3526 - £ 28.3927 | Request the lead time here |
17.0
|
27.0
|
11.5
|
303 Stainless Steel
|
M16
|
95.0
|
Long Thread
|
||
| £ 15.912 - £ 39.7778 | Request the lead time here |
23.0
|
34.5
|
14.0
|
Steel
|
M22
|
150.0
|
Standard Thread
|
||
| £ 1.5096 - £ 3.7662 | Request the lead time here |
9.0
|
14.5
|
5.3
|
Steel
|
M8
|
28.0
|
Standard Thread
|
||
| £ 5.7834 - £ 14.4607 | Request the lead time here |
21.0
|
24.5
|
12.5
|
Steel
|
M20
|
110.0
|
Short Thread
|
||
| £ 6.4056 - £ 16.0255 | Request the lead time here |
25.0
|
28.5
|
15.0
|
Steel
|
M24
|
55.0
|
Short Thread
|
||
| £ 2.5908 - £ 6.4857 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
35.0
|
Standard Thread
|
||
| £ 15.9834 - £ 39.9505 | Request the lead time here |
25.0
|
36.5
|
15.0
|
Steel
|
M24
|
120.0
|
Standard Thread
|
||
| £ 0.6936 - £ 1.7374 | Request the lead time here |
12.74
|
20.5
|
8.0
|
Steel
|
M12
|
55.0
|
Construction Grade
|
||
| £ 8.9148 - £ 22.2846 | Request the lead time here |
38.0
|
45.0
|
22.0
|
Steel
|
M36
|
200.0
|
Short Thread