Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | l2 | H1 | Material | d1 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.4272 - £ 8.5577 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
55.0
|
Standard Thread
|
||
| £ 5.1612 - £ 12.9067 | Request the lead time here |
13.0
|
22.5
|
7.5
|
Steel
|
M12
|
75.0
|
Standard Thread
|
||
| £ 4.1514 - £ 10.3815 | Request the lead time here |
11.0
|
19.5
|
6.4
|
Steel
|
M10
|
55.0
|
Standard Thread
|
||
| £ 4.539 - £ 11.3419 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
60.0
|
Standard Thread
|
||
| £ 4.1514 - £ 10.3815 | Request the lead time here |
15.0
|
24.0
|
8.8
|
Steel
|
M14
|
55.0
|
Standard Thread
|
||
| £ 1.5504 - £ 3.8633 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
40.0
|
Standard Thread
|
||
| £ 15.045 - £ 37.6195 | Request the lead time here |
32.0
|
43.0
|
19.0
|
Steel
|
M30
|
80.0
|
Standard Thread
|
||
| £ 2.9784 - £ 7.457 | Request the lead time here |
9.0
|
14.5
|
5.3
|
303 Stainless Steel
|
M8
|
40.0
|
Long Thread
|
||
| £ 2.907 - £ 7.2735 | Request the lead time here |
9.0
|
14.5
|
5.3
|
303 Stainless Steel
|
M8
|
45.0
|
Long Thread
|
||
| £ 5.3856 - £ 13.4571 | Request the lead time here |
11.0
|
19.5
|
6.4
|
303 Stainless Steel
|
M10
|
70.0
|
Long Thread
|
||
| £ 3.9066 - £ 9.7556 | Request the lead time here |
13.0
|
20.5
|
10.0
|
303 Stainless Steel
|
M12
|
45.0
|
Long Thread
|
||
| £ 5.916 - £ 14.7952 | Request the lead time here |
17.0
|
25.0
|
11.5
|
303 Stainless Steel
|
M16
|
45.0
|
Long Thread
|
||
| £ 7.7214 - £ 19.3061 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
90.0
|
Standard Thread
|
||
| £ 13.4028 - £ 33.5187 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
110.0
|
Standard Thread
|
||
| £ 15.3612 - £ 38.4073 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
130.0
|
Standard Thread
|
||
| £ 3.9474 - £ 9.8743 | Request the lead time here |
15.0
|
22.0
|
8.8
|
Steel
|
M14
|
50.0
|
Standard Thread
|
||
| £ 11.475 - £ 28.6948 | Request the lead time here |
17.0
|
27.0
|
10.0
|
Steel
|
M16
|
120.0
|
Standard Thread
|
||
| £ 3.4272 - £ 8.5577 | Request the lead time here |
17.0
|
25.0
|
10.0
|
Steel
|
M16
|
50.0
|
Standard Thread
|
||
| £ 2.3052 - £ 5.7735 | Request the lead time here |
13.0
|
20.5
|
7.5
|
Steel
|
M12
|
35.0
|
Standard Thread
|
||
| £ 15.6672 - £ 39.1735 | Request the lead time here |
21.0
|
30.5
|
12.5
|
Steel
|
M20
|
150.0
|
Standard Thread