Menu Search

Shoulder Bolts - Hex Head

In production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel Series Code: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
562 results
Product SKUs information
Item Code Price range Availability d2 l2 H1 Material d1 l1 Type View
£ 2.244 - £ 5.6116 Request the lead time here
13.0
20.5
7.5
Steel
M12
45.0
Standard Thread
£ 10.1184 - £ 25.2847 Request the lead time here
17.0
27.0
10.0
Steel
M16
110.0
Standard Thread
£ 3.9474 - £ 9.8743 Request the lead time here
15.0
22.0
8.8
Steel
M14
50.0
Standard Thread
£ 2.5602 - £ 6.3994 Request the lead time here
15.0
22.0
8.8
Steel
M14
35.0
Standard Thread
£ 3.9372 - £ 9.8311 Request the lead time here
13.0
22.5
7.5
Steel
M12
60.0
Standard Thread
£ 3.1212 - £ 7.8023 Request the lead time here
15.0
22.0
8.8
Steel
M14
40.0
Standard Thread
£ 5.1612 - £ 12.9067 Request the lead time here
13.0
22.5
7.5
Steel
M12
75.0
Standard Thread
£ 11.475 - £ 28.6948 Request the lead time here
17.0
27.0
10.0
Steel
M16
120.0
Standard Thread
£ 4.7022 - £ 11.752 Request the lead time here
11.0
19.5
6.4
Steel
M10
60.0
Standard Thread
£ 3.3966 - £ 8.4822 Request the lead time here
15.0
22.0
8.8
Steel
M14
45.0
Standard Thread
£ 8.6292 - £ 21.5832 Request the lead time here
17.0
27.0
10.0
Steel
M16
100.0
Standard Thread
£ 2.2134 - £ 5.536 Request the lead time here
17.0
25.0
10.0
Steel
M16
45.0
Standard Thread
£ 4.539 - £ 11.3419 Request the lead time here
15.0
24.0
8.8
Steel
M14
60.0
Standard Thread
£ 3.4272 - £ 8.5577 Request the lead time here
13.0
22.5
7.5
Steel
M12
55.0
Standard Thread
£ 0.918 - £ 2.2878 Request the lead time here
9.0
14.5
5.3
Steel
M8
25.0
Standard Thread
£ 1.1118 - £ 2.7734 Request the lead time here
9.0
14.5
5.3
Steel
M8
45.0
Standard Thread
£ 1.9992 - £ 5.0073 Request the lead time here
11.0
17.5
6.4
Steel
M10
30.0
Standard Thread
£ 1.1526 - £ 2.8705 Request the lead time here
9.0
14.5
5.3
Steel
M8
40.0
Standard Thread
£ 1.3872 - £ 3.4641 Request the lead time here
9.0
14.5
5.3
Steel
M8
32.0
Standard Thread
£ 1.1526 - £ 2.8813 Request the lead time here
9.0
14.5
5.3
Steel
M8
35.0
Standard Thread
  • of 29
Shoulder Bolt - Hex Head M12 13.0 45.0 Steel

20255732

Price Range
£ 5.6116 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    45.0
  • l2
    20.5
Shoulder Bolt - Hex Head M16 17.0 110.0 Steel

20255862

Price Range
£ 25.2847 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    110.0
  • l2
    27.0
Shoulder Bolt - Hex Head M14 15.0 50.0 Steel

20255824

Price Range
£ 9.8743 - £ 3.9474

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    50.0
  • l2
    22.0
Shoulder Bolt - Hex Head M14 15.0 35.0 Steel

20255794

Price Range
£ 6.3994 - £ 2.5602

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    35.0
  • l2
    22.0
Shoulder Bolt - Hex Head M12 13.0 60.0 Steel

20255763

Price Range
£ 9.8311 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    60.0
  • l2
    22.5
Shoulder Bolt - Hex Head M14 15.0 40.0 Steel

20255800

Price Range
£ 7.8023 - £ 3.1212

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    40.0
  • l2
    22.0
Shoulder Bolt - Hex Head M12 13.0 75.0 Steel

20255787

Price Range
£ 12.9067 - £ 5.1612

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    75.0
  • l2
    22.5
Shoulder Bolt - Hex Head M16 17.0 120.0 Steel

20255879

Price Range
£ 28.6948 - £ 11.475

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    120.0
  • l2
    27.0
Shoulder Bolt - Hex Head M10 11.0 60.0 Steel

20255701

Price Range
£ 11.752 - £ 4.7022

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    60.0
  • l2
    19.5
Shoulder Bolt - Hex Head M14 15.0 45.0 Steel

20255817

Price Range
£ 8.4822 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    45.0
  • l2
    22.0
Shoulder Bolt - Hex Head M16 17.0 100.0 Steel

20255855

Price Range
£ 21.5832 - £ 8.6292

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    100.0
  • l2
    27.0
Shoulder Bolt - Hex Head M16 17.0 45.0 Steel

20255893

Price Range
£ 5.536 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M16
  • d2
    17.0
  • l1
    45.0
  • l2
    25.0
Shoulder Bolt - Hex Head M14 15.0 60.0 Steel

20255848

Price Range
£ 11.3419 - £ 4.539

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M14
  • d2
    15.0
  • l1
    60.0
  • l2
    24.0
Shoulder Bolt - Hex Head M12 13.0 55.0 Steel

20255756

Price Range
£ 8.5577 - £ 3.4272

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M12
  • d2
    13.0
  • l1
    55.0
  • l2
    22.5
Shoulder Bolt - Hex Head M8 9.0 25.0 Steel

20255589

Price Range
£ 2.2878 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    25.0
  • l2
    14.5
Shoulder Bolt - Hex Head M8 9.0 45.0 Steel

20255626

Price Range
£ 2.7734 - £ 1.1118

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    45.0
  • l2
    14.5
Shoulder Bolt - Hex Head M10 11.0 30.0 Steel

20255640

Price Range
£ 5.0073 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M10
  • d2
    11.0
  • l1
    30.0
  • l2
    17.5
Shoulder Bolt - Hex Head M8 9.0 40.0 Steel

20255619

Price Range
£ 2.8705 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    40.0
  • l2
    14.5
Shoulder Bolt - Hex Head M8 9.0 32.0 Steel

20255596

Price Range
£ 3.4641 - £ 1.3872

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    32.0
  • l2
    14.5
Shoulder Bolt - Hex Head M8 9.0 35.0 Steel

20255602

Price Range
£ 2.8813 - £ 1.1526

Stock Levels
Request the lead time here
Attributes
  • Type
    Standard Thread
  • d1
    M8
  • d2
    9.0
  • l1
    35.0
  • l2
    14.5