Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 280.8264 - £ 374.4318 Request the lead time here
1500.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
£ 347.0856 - £ 462.774 Request the lead time here
1920.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 454.6446 - £ 606.186 Request the lead time here
2520.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 475.6158 - £ 634.1544 Request the lead time here
2640.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 221.2278 - £ 294.9636 Request the lead time here
1200.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 370.7394 - £ 494.3124 Request the lead time here
2040.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 242.199 - £ 322.932 Request the lead time here
1320.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 284.1516 - £ 378.8688 Request the lead time here
1560.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 305.133 - £ 406.8372 Request the lead time here
1680.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 412.692 - £ 550.2492 Request the lead time here
2280.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 109.2726 - £ 145.6968 Request the lead time here
600.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 200.2464 - £ 266.9952 Request the lead time here
1080.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 172.3902 - £ 229.857 Request the lead time here
960.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 326.1042 - £ 434.8056 Request the lead time here
1800.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 263.1804 - £ 350.9004 Request the lead time here
1440.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 433.6632 - £ 578.2176 Request the lead time here
240.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 45.7674 - £ 61.0266 Request the lead time here
240.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 151.419 - £ 201.8886 Request the lead time here
840.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
£ 401.8596 - £ 535.806 Request the lead time here
2000.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 716.8662 - £ 955.8216 Request the lead time here
360.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 16.0 M5x20 1500.0 Steel

20267681

Price Range
£ 374.4318 - £ 280.8264

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1500.0
Shaft Support Rail 12.0 M4x20 1920.0 Steel

20267834

Price Range
£ 462.774 - £ 347.0856

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1920.0
Shaft Support Rail 12.0 M4x20 2520.0 Steel

20267889

Price Range
£ 606.186 - £ 454.6446

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2520.0
Shaft Support Rail 12.0 M4x20 2640.0 Steel

20267896

Price Range
£ 634.1544 - £ 475.6158

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2640.0
Shaft Support Rail 12.0 M4x20 1200.0 Steel

20267773

Price Range
£ 294.9636 - £ 221.2278

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1200.0
Shaft Support Rail 12.0 M4x20 2040.0 Steel

20267841

Price Range
£ 494.3124 - £ 370.7394

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2040.0
Shaft Support Rail 12.0 M4x20 1320.0 Steel

20267780

Price Range
£ 322.932 - £ 242.199

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1320.0
Shaft Support Rail 12.0 M4x20 1560.0 Steel

20267803

Price Range
£ 378.8688 - £ 284.1516

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1560.0
Shaft Support Rail 12.0 M4x20 1680.0 Steel

20267810

Price Range
£ 406.8372 - £ 305.133

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1680.0
Shaft Support Rail 12.0 M4x20 2280.0 Steel

20267865

Price Range
£ 550.2492 - £ 412.692

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2280.0
Shaft Support Rail 12.0 M4x20 600.0 Steel

20267728

Price Range
£ 145.6968 - £ 109.2726

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    600.0
Shaft Support Rail 12.0 M4x20 1080.0 Steel

20267766

Price Range
£ 266.9952 - £ 200.2464

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1080.0
Shaft Support Rail 12.0 M4x20 960.0 Steel

20267759

Price Range
£ 229.857 - £ 172.3902

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    960.0
Shaft Support Rail 12.0 M4x20 1800.0 Steel

20267827

Price Range
£ 434.8056 - £ 326.1042

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1800.0
Shaft Support Rail 12.0 M4x20 1440.0 Steel

20267797

Price Range
£ 350.9004 - £ 263.1804

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1440.0
Shaft Support Rail 12.0 M4x20 240.0 Steel

20267872

Price Range
£ 578.2176 - £ 433.6632

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    240.0
Shaft Support Rail 12.0 M4x20 240.0 Steel

20267698

Price Range
£ 61.0266 - £ 45.7674

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    240.0
Shaft Support Rail 12.0 M4x20 840.0 Steel

20267742

Price Range
£ 201.8886 - £ 151.419

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    840.0
Shaft Support Rail 25.0 M8x30 2000.0 Steel

20267667

Price Range
£ 535.806 - £ 401.8596

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2000.0
Shaft Support Rail 25.0 M8x30 360.0 Steel

20267674

Price Range
£ 955.8216 - £ 716.8662

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    360.0