20272654
20272654
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 125.8578 |
| 5 - 9 | £ 119.5644 |
| 10 - 19 | £ 113.271 |
| 20 - 49 | £ 106.9776 |
| 50 + | £ 94.3908 |
| Rail Type | Support Rail |
|---|---|
| d1 tol. h6 | 50.0 |
| d2 | 11.0 |
| d3 | 19.0 |
| l1 | 600.0 |
| l2 | 300.0 |
| w1 | 84.0 |
| w2 | 63.0 |
| h1 ±0.01 | 60.0 |
| h2 | 9.0 |
| h3 | 12.5 |
| α | 46.0 |
| Material | Aluminium |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue