Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178020, SRL178016, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
£ 2,739.4752 - £ 3,652.6302 Request the lead time here
5100.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 3,060.102 - £ 4,080.1326 Request the lead time here
5700.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 2,899.7886 - £ 3,866.3814 Request the lead time here
5400.0
Stainless Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
£ 295.341 - £ 393.7914 Request the lead time here
800.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 666.0906 - £ 888.1242 Request the lead time here
1800.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,177.9164 - £ 1,570.5552 Request the lead time here
3200.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,337.322 - £ 1,783.0926 Request the lead time here
480.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,116.7878 - £ 1,489.047 Request the lead time here
4000.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,392.453 - £ 1,856.604 Request the lead time here
5000.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,502.7252 - £ 2,003.6268 Request the lead time here
5400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 447.882 - £ 597.1794 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,557.8562 - £ 2,077.1382 Request the lead time here
5600.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 222.6048 - £ 296.8098 Request the lead time here
600.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 368.2608 - £ 491.0178 Request the lead time here
1000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 814.2456 - £ 1,085.6574 Request the lead time here
2200.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 738.8268 - £ 985.1058 Request the lead time here
2000.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 959.718 - £ 1,279.6206 Request the lead time here
2600.0
Stainless Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
£ 1,227.0498 - £ 1,636.0698 Request the lead time here
4400.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,282.191 - £ 1,709.5812 Request the lead time here
4600.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
£ 1,612.9872 - £ 2,150.6496 Request the lead time here
5800.0
Stainless Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail 40.0 M10x40 5100.0 Stainless Steel

20272296

Price Range
£ 3,652.6302 - £ 2,739.4752

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5100.0
Shaft Support Rail 40.0 M10x40 5700.0 Stainless Steel

20272319

Price Range
£ 4,080.1326 - £ 3,060.102

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5700.0
Shaft Support Rail 40.0 M10x40 5400.0 Stainless Steel

20272302

Price Range
£ 3,866.3814 - £ 2,899.7886

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5400.0
Shaft Support Rail 30.0 M10x35 800.0 Stainless Steel

20271879

Price Range
£ 393.7914 - £ 295.341

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    800.0
Shaft Support Rail 30.0 M10x35 1800.0 Stainless Steel

20271923

Price Range
£ 888.1242 - £ 666.0906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1800.0
Shaft Support Rail 30.0 M10x35 3200.0 Stainless Steel

20271992

Price Range
£ 1,570.5552 - £ 1,177.9164

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    3200.0
Shaft Support Rail 25.0 M8x30 480.0 Stainless Steel

20271787

Price Range
£ 1,783.0926 - £ 1,337.322

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    480.0
Shaft Support Rail 25.0 M8x30 4000.0 Stainless Steel

20271749

Price Range
£ 1,489.047 - £ 1,116.7878

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4000.0
Shaft Support Rail 25.0 M8x30 5000.0 Stainless Steel

20271794

Price Range
£ 1,856.604 - £ 1,392.453

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5000.0
Shaft Support Rail 25.0 M8x30 5400.0 Stainless Steel

20271817

Price Range
£ 2,003.6268 - £ 1,502.7252

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5400.0
Shaft Support Rail 30.0 M10x35 1200.0 Stainless Steel

20271893

Price Range
£ 597.1794 - £ 447.882

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1200.0
Shaft Support Rail 25.0 M8x30 5600.0 Stainless Steel

20271824

Price Range
£ 2,077.1382 - £ 1,557.8562

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5600.0
Shaft Support Rail 30.0 M10x35 600.0 Stainless Steel

20271862

Price Range
£ 296.8098 - £ 222.6048

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    600.0
Shaft Support Rail 30.0 M10x35 1000.0 Stainless Steel

20271886

Price Range
£ 491.0178 - £ 368.2608

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    1000.0
Shaft Support Rail 30.0 M10x35 2200.0 Stainless Steel

20271947

Price Range
£ 1,085.6574 - £ 814.2456

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2200.0
Shaft Support Rail 30.0 M10x35 2000.0 Stainless Steel

20271930

Price Range
£ 985.1058 - £ 738.8268

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2000.0
Shaft Support Rail 30.0 M10x35 2600.0 Stainless Steel

20271961

Price Range
£ 1,279.6206 - £ 959.718

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2600.0
Shaft Support Rail 25.0 M8x30 4400.0 Stainless Steel

20271763

Price Range
£ 1,636.0698 - £ 1,227.0498

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4400.0
Shaft Support Rail 25.0 M8x30 4600.0 Stainless Steel

20271770

Price Range
£ 1,709.5812 - £ 1,282.191

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    4600.0
Shaft Support Rail 25.0 M8x30 5800.0 Stainless Steel

20271831

Price Range
£ 2,150.6496 - £ 1,612.9872

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5800.0