Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.
Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | View | |
|---|---|---|---|---|---|
| £ 0.0429 - £ 0.0429 | 1000 In stock |
M5
|
0.472 in
12.0 mm
|
||
| 10103494 | £ 0.0777 - £ 0.0842 | 25200 In stock |
M6 x 1.0
|
0.787 in
20.0 mm
|
|
| £ 0.0996 - £ 0.0996 | Request the lead time here |
M3
|
0.394 in
10.0 mm
|
||
| 10053713 | £ 0.0722 - £ 0.0906 | 37 In stock |
M3
|
0.236 in
6.0 mm
|
|
| £ 0.1474 - £ 0.153 | 8266 In stock |
M4
|
1.181 in
30.0 mm
|
||
| £ 0.6825 - £ 0.6825 | 1750 In stock |
M12 x 1.75
|
0.787 in
20.0 mm
|
||
| 10053737 | £ 0.1224 - £ 0.1224 | 1985 In stock |
M8
|
0.394 in
10.0 mm
|
|
| 10103470 | £ 0.0495 - £ 0.0659 | 600 In stock |
M6 x 1.0
|
0.472 in
12.0 mm
|
|
| £ 0.1369 - £ 0.194 | 1449 In stock |
M8
|
0.984 in
25.0 mm
|
||
| 10179253 | £ 0.1954 - £ 0.1954 | 6990 In stock |
M12
|
0.63 in
16.0 mm
|
|
| £ 0.0468 - £ 0.0468 | 25970 In stock |
M5
|
0.394 in
10.0 mm
|
||
| £ 0.0524 - £ 0.0772 | 45592 In stock |
M6 x 1.0
|
0.63 in
16.0 mm
|
||
| £ 0.1568 - £ 0.1665 | 18038 In stock |
M8
|
1.181 in
30.0 mm
|
||
| £ 0.1406 - £ 0.146 | 13075 In stock |
M4
|
0.472 in
12.0 mm
|
||
| £ 0.153 - £ 0.1587 | 366 In stock |
M4
|
0.315 in
8.0 mm
|
||
| £ 0.1369 - £ 0.1431 | 8750 In stock |
M4
|
0.394 in
10.0 mm
|
||
| £ 0.1785 - £ 0.1856 | 7116 In stock |
M6
|
0.394 in
10.0 mm
|
||
| £ 0.3274 - £ 0.3416 | 2958 In stock |
M8
|
0.394 in
10.0 mm
|
||
| £ 0.1842 - £ 0.1927 | 2750 In stock |
M6
|
0.472 in
12.0 mm
|
||
| £ 0.3628 - £ 0.3784 | 1788 In stock |
M8
|
0.63 in
16.0 mm