Menu Search

Set Screws - Plastic Hex Socket

In stock

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
10323724 £ 0.0317 - £ 0.0317 Request the lead time here
#4-36
Nylon 6/6
1.3 mm
12.7 mm
Hexagonal Socket Drive
10324004 £ 0.0316 - £ 0.0316 Request the lead time here
#4-48
Nylon 6/6
1.3 mm
8 mm
Hexagonal Socket Drive
£ 0.0311 - £ 0.0311 Request the lead time here
#4-48
Nylon 6/6
1.3 mm
6.4 mm
Hexagonal Socket Drive
£ 0.0322 - £ 0.0322 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
17.5 mm
Hexagonal Socket Drive
£ 0.0307 - £ 0.0307 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
22.2 mm
Hexagonal Socket Drive
£ 0.031 - £ 0.031 1000 In stock
#6-32
Nylon 6/6
1.6 mm
4.8 mm
Hexagonal Socket Drive
£ 0.0303 - £ 0.0303 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
3.2 mm
Hexagonal Socket Drive
£ 0.0318 - £ 0.0318 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
14.3 mm
Hexagonal Socket Drive
£ 0.0337 - £ 0.0337 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
28.6 mm
Hexagonal Socket Drive
£ 0.0557 - £ 0.0557 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
3.2 mm
Hexagonal Socket Drive
£ 0.0752 - £ 0.0752 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
57.2 mm
Hexagonal Socket Drive
£ 0.0375 - £ 0.0375 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
50.8 mm
Hexagonal Socket Drive
£ 0.0316 - £ 0.0316 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
25.4 mm
Hexagonal Socket Drive
£ 0.032 - £ 0.032 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
12.7 mm
Hexagonal Socket Drive
£ 0.0704 - £ 0.0704 Request the lead time here
#8-32
Nylon 6/6
2 mm
15.9 mm
Hexagonal Socket Drive
£ 0.0329 - £ 0.0329 Request the lead time here
#6-40
Nylon 6/6
1.6 mm
9.5 mm
Hexagonal Socket Drive
£ 0.0472 - £ 0.0472 Request the lead time here
#8-32
Nylon 6/6
2 mm
34.9 mm
Hexagonal Socket Drive
£ 0.0302 - £ 0.0302 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
11.1 mm
Hexagonal Socket Drive
£ 0.0317 - £ 0.0317 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
9.5 mm
Hexagonal Socket Drive
£ 0.0324 - £ 0.0324 Request the lead time here
#8-32
Nylon 6/6
2 mm
4.8 mm
Hexagonal Socket Drive
  • of 6
Set Screw Hexagonal Socket Drive #4-36 0.500 in Nylon 6/6

10323724

Price Range
£ 0.0317 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    12.7 mm
  • Thread Size
    #4-36
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-48 0.313 in Nylon 6/6

10324004

Price Range
£ 0.0316 - £ 0.0316

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    8 mm
  • Thread Size
    #4-48
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-48 0.250 in Nylon 6/6

10323991

Price Range
£ 0.0311 - £ 0.0311

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #4-48
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.688 in Nylon 6/6

10323885

Price Range
£ 0.0322 - £ 0.0322

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    17.5 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.875 in Nylon 6/6

10323908

Price Range
£ 0.0307 - £ 0.0307

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    22.2 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.188 in Nylon 6/6

10324042

Price Range
£ 0.031 - £ 0.031

Stock Levels
1000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    4.8 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.125 in Nylon 6/6

10323762

Price Range
£ 0.0303 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    3.2 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.563 in Nylon 6/6

10323861

Price Range
£ 0.0318 - £ 0.0318

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    14.3 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 1.125 in Nylon 6/6

10323922

Price Range
£ 0.0337 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    28.6 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.125 in Nylon 6/6

10324028

Price Range
£ 0.0557 - £ 0.0557

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    3.2 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 2.250 in Nylon 6/6

10324233

Price Range
£ 0.0752 - £ 0.0752

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    57.2 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 2.000 in Nylon 6/6

10324226

Price Range
£ 0.0375 - £ 0.0375

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    50.8 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 1.000 in Nylon 6/6

10323915

Price Range
£ 0.0316 - £ 0.0316

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    25.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.500 in Nylon 6/6

10324097

Price Range
£ 0.032 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    12.7 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 0.625 in Nylon 6/6

10324387

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    15.9 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-40 0.375 in Nylon 6/6

10324257

Price Range
£ 0.0329 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #6-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 1.375 in Nylon 6/6

10324448

Price Range
£ 0.0472 - £ 0.0472

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    34.9 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.438 in Nylon 6/6

10323847

Price Range
£ 0.0302 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    11.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.375 in Nylon 6/6

10324073

Price Range
£ 0.0317 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 0.188 in Nylon 6/6

10324325

Price Range
£ 0.0324 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    4.8 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw