Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| 10323724 | £ 0.0317 - £ 0.0317 | Request the lead time here |
#4-36
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
|
| 10324004 | £ 0.0316 - £ 0.0316 | Request the lead time here |
#4-48
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.313 in
8 mm
|
Hexagonal Socket Drive
|
|
| £ 0.0311 - £ 0.0311 | Request the lead time here |
#4-48
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.250 in
6.4 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0322 - £ 0.0322 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.688 in
17.5 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0307 - £ 0.0307 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.875 in
22.2 mm
|
Hexagonal Socket Drive
|
||
| £ 0.031 - £ 0.031 | 1000 In stock |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0303 - £ 0.0303 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0318 - £ 0.0318 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.563 in
14.3 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0337 - £ 0.0337 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.125 in
28.6 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0557 - £ 0.0557 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.125 in
3.2 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0752 - £ 0.0752 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.250 in
57.2 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0375 - £ 0.0375 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
2.000 in
50.8 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0316 - £ 0.0316 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
1.000 in
25.4 mm
|
Hexagonal Socket Drive
|
||
| £ 0.032 - £ 0.032 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.500 in
12.7 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0704 - £ 0.0704 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.625 in
15.9 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0329 - £ 0.0329 | Request the lead time here |
#6-40
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0472 - £ 0.0472 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
1.375 in
34.9 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0302 - £ 0.0302 | Request the lead time here |
#4-40
|
Nylon 6/6
|
0.051 in
1.3 mm
|
0.438 in
11.1 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0317 - £ 0.0317 | Request the lead time here |
#6-32
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.375 in
9.5 mm
|
Hexagonal Socket Drive
|
||
| £ 0.0324 - £ 0.0324 | Request the lead time here |
#8-32
|
Nylon 6/6
|
0.079 in
2 mm
|
0.188 in
4.8 mm
|
Hexagonal Socket Drive