Menu Search

Set Screws - Plastic Hex Socket

In stock

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.0302 - £ 0.0302 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
2.4 mm
Hexagonal Socket Drive
£ 0.0314 - £ 0.0314 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
8 mm
Hexagonal Socket Drive
£ 0.0364 - £ 0.0364 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
41.3 mm
Hexagonal Socket Drive
£ 0.0602 - £ 0.0602 Request the lead time here
#8-32
Nylon 6/6
2 mm
12.7 mm
Hexagonal Socket Drive
£ 0.0302 - £ 0.0302 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
11.1 mm
Hexagonal Socket Drive
£ 0.0317 - £ 0.0317 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
9.5 mm
Hexagonal Socket Drive
£ 0.0324 - £ 0.0324 Request the lead time here
#8-32
Nylon 6/6
2 mm
4.8 mm
Hexagonal Socket Drive
£ 0.05 - £ 0.05 Request the lead time here
#8-32
Nylon 6/6
2 mm
44.5 mm
Hexagonal Socket Drive
£ 0.0297 - £ 0.0297 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
6.4 mm
Hexagonal Socket Drive
010440T175 £ 0.0369 - £ 0.0369 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
44.5 mm
Hexagonal Socket Drive
£ 0.0316 - £ 0.0316 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
25.4 mm
Hexagonal Socket Drive
£ 0.038 - £ 0.038 Request the lead time here
#8-32
Nylon 6/6
2 mm
22.2 mm
Hexagonal Socket Drive
£ 0.032 - £ 0.032 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
12.7 mm
Hexagonal Socket Drive
£ 0.0704 - £ 0.0704 Request the lead time here
#8-32
Nylon 6/6
2 mm
15.9 mm
Hexagonal Socket Drive
£ 0.0329 - £ 0.0329 Request the lead time here
#6-40
Nylon 6/6
1.6 mm
9.5 mm
Hexagonal Socket Drive
£ 0.0472 - £ 0.0472 Request the lead time here
#8-32
Nylon 6/6
2 mm
34.9 mm
Hexagonal Socket Drive
£ 0.0343 - £ 0.0343 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
30.2 mm
Hexagonal Socket Drive
£ 0.0337 - £ 0.0337 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
28.6 mm
Hexagonal Socket Drive
£ 0.0752 - £ 0.0752 Request the lead time here
#6-32
Nylon 6/6
1.6 mm
57.2 mm
Hexagonal Socket Drive
£ 0.0537 - £ 0.0537 Request the lead time here
#4-40
Nylon 6/6
1.3 mm
4.8 mm
Hexagonal Socket Drive
  • of 6
Set Screw Hexagonal Socket Drive #4-40 0.094 in Nylon 6/6

010440T009

Price Range
£ 0.0302 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    2.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.313 in Nylon 6/6

010632T031

Price Range
£ 0.0314 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    8 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 1.625 in Nylon 6/6

010632T162

Price Range
£ 0.0364 - £ 0.0364

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    41.3 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 0.500 in Nylon 6/6

010832T050

Price Range
£ 0.0602 - £ 0.0602

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    12.7 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.438 in Nylon 6/6

010440T043

Price Range
£ 0.0302 - £ 0.0302

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    11.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.375 in Nylon 6/6

010632T037

Price Range
£ 0.0317 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 0.188 in Nylon 6/6

010832T018

Price Range
£ 0.0324 - £ 0.0324

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    4.8 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 1.750 in Nylon 6/6

010832T175

Price Range
£ 0.05 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    44.5 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.250 in Nylon 6/6

010440T025

Price Range
£ 0.0297 - £ 0.0297

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 1.750 in Nylon 6/6

010440T175

Price Range
£ 0.0369 - £ 0.0369

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    44.5 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 1.000 in Nylon 6/6

010440T100

Price Range
£ 0.0316 - £ 0.0316

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    25.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 0.875 in Nylon 6/6

010832T087

Price Range
£ 0.038 - £ 0.038

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    22.2 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 0.500 in Nylon 6/6

010632T050

Price Range
£ 0.032 - £ 0.032

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    12.7 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 0.625 in Nylon 6/6

010832T062

Price Range
£ 0.0704 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    15.9 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-40 0.375 in Nylon 6/6

010640T037

Price Range
£ 0.0329 - £ 0.0329

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #6-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #8-32 1.375 in Nylon 6/6

010832T137

Price Range
£ 0.0472 - £ 0.0472

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    34.9 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 1.188 in Nylon 6/6

010440T118

Price Range
£ 0.0343 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    30.2 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 1.125 in Nylon 6/6

010440T112

Price Range
£ 0.0337 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    28.6 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #6-32 2.250 in Nylon 6/6

010632T225

Price Range
£ 0.0752 - £ 0.0752

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    57.2 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Socket Drive #4-40 0.188 in Nylon 6/6

010440T018

Price Range
£ 0.0537 - £ 0.0537

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    4.8 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw