These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
£ 0.1713 - £ 0.1783 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.5 in
12.7 mm
|
||
MSPMST-8-01 | £ 0.1515 - £ 0.1683 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.5 in
12.7 mm
|
|
£ 0.1318 - £ 0.1373 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.563 in
14.3 mm
|
||
MSPMST-7-01 | £ 0.1483 - £ 0.1648 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.437 in
11.1 mm
|
|
£ 0.1895 - £ 0.1978 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.874 in
22.2 mm
|
||
£ 0.1657 - £ 0.1727 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.374 in
9.5 mm
|
||
£ 0.2006 - £ 0.2103 | Request the lead time here |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
1.126 in
28.6 mm
|
||
MSPMST-6-01 | £ 0.1301 - £ 0.1355 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.374 in
9.5 mm
|
|
£ 0.1298 - £ 0.1352 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.311 in
7.9 mm
|
||
£ 0.1294 - £ 0.1347 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.252 in
6.4 mm
|
||
£ 0.0807 - £ 0.1068 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.126 in
3.2 mm
|
||
MSPMST-3-01 | £ 0.1285 - £ 0.1338 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.181 in
4.6 mm
|
#4,M3
|
0.189 in
4.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue