Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.
Series Code :SR2765
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Body Diameter | Inside Diameter | Panel Thickness A Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.2126 - £ 0.2447 | Request the lead time here |
0.189 in
4.8 mm
|
0.26 in
6.6 mm
|
0.126 in
3.2 mm
|
|
0.169 in
4.3 mm
|
||
| £ 0.2126 - £ 0.2211 | 98 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.205 in
5.2 mm
|
||
| £ 0.2041 - £ 0.214 | 90 In stock |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.106 in
2.7 mm
|
||
| £ 0.2041 - £ 0.214 | 4500 In stock |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.138 in
3.5 mm
|
||
| £ 0.2041 - £ 0.214 | Request the lead time here |
0.189 in
4.8 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.122 in
3.1 mm
|
||
| £ 0.2041 - £ 0.214 | 495 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.126 in
3.2 mm
|
||
| £ 0.2041 - £ 0.214 | 96 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.161 in
4.1 mm
|
||
| £ 0.2041 - £ 0.214 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
|
0.098 in
2.5 mm
|
||
| £ 0.1094 - £ 0.1331 | 5000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.626 in
15.9 mm
|
||
| 10027882 | £ 0.1168 - £ 0.1297 | 2726 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.126 in
3.2 mm
|
|
| £ 0.1099 - £ 0.1222 | 19433 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.252 in
6.4 mm
|
||
| 10027967 | £ 0.0928 - £ 0.1031 | 28808 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.437 in
11.1 mm
|
|
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
1 in
25.4 mm
|
||
| £ 0.1094 - £ 0.1331 | Request the lead time here |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.154 in
3.9 mm
|
|
0.752 in
19.1 mm
|
||
| £ 0.1094 - £ 0.1331 | 10000 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.874 in
22.2 mm
|
||
| 10027905 | £ 0.1094 - £ 0.1331 | 2211 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.189 in
4.8 mm
|
|
| £ 0.1204 - £ 0.153 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.185 in
4.7 mm
|
||
| £ 0.1204 - £ 0.153 | 5996 In stock |
0.232 in
5.9 mm
|
0.28 in
7.1 mm
|
0.126 in
3.2 mm
|
|
0.252 in
6.4 mm
|
||
| 10027851 | £ 0.1094 - £ 0.1331 | 13129 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.752 in
19.1 mm
|
|
| £ 0.1204 - £ 0.153 | 2997 In stock |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
0.126 in
3.2 mm
|
|
0.315 in
8.0 mm