Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | View | |
|---|---|---|---|---|---|
| £ 0.3827 - £ 0.3982 | Request the lead time here |
0.236 in
6.0 mm
|
0.165 in
4.2 mm
|
||
| 10036662 | £ 0.1984 - £ 0.2069 | Request the lead time here |
0.394 in
10.0 mm
|
|
|
| 10245842 | £ 1.0843 - £ 1.0843 | 92481 In stock |
|
|
|
| £ 0.7399 - £ 0.771 | 1126 In stock |
0.709 in
18.0 mm
|
0.512 in
13.0 mm
|
||
| £ 1.8284 - £ 1.8284 | Request the lead time here |
|
|
||
| £ 1.0885 - £ 1.1339 | 10100 In stock |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||
| 10245835 | £ 0.7951 - £ 0.7951 | 16452 In stock |
|
|
|
| 10036655 | £ 0.1406 - £ 0.1431 | 84756 In stock |
0.181 in
4.6 mm
|
0.157 in
4.0 mm
|
|
| £ 0.2919 - £ 0.2976 | 18999 In stock |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
||
| £ 1.0843 - £ 1.0843 | 118010 In stock |
|
|
||
| £ 0.411 - £ 0.4195 | Request the lead time here |
0.72 in
18.3 mm
|
0.535 in
13.6 mm
|
||
| 10036679 | £ 0.3288 - £ 0.3345 | Request the lead time here |
0.449 in
11.4 mm
|
0.28 in
7.1 mm
|
|
| £ 0.6066 - £ 0.6321 | Request the lead time here |
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2055 - £ 0.2055 | 2250 In stock |
|
|
||
| £ 0.1658 - £ 0.1658 | 8842 In stock |
|
|
||
| £ 0.2579 - £ 0.2636 | 6987 In stock |
0.272 in
6.9 mm
|
0.11 in
2.8 mm
|
||
| £ 0.2912 - £ 0.3595 | Request the lead time here |
0.461 in
11.7 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1339 - £ 0.1653 | 994 In stock |
0.201 in
5.1 mm
|
0.126 in
3.2 mm