Quantity | Unit price |
---|---|
100 + | £ 1.0473 |
Colour | Natural |
---|---|
Mounting Method | Adhesive |
Base Length | 16.0 mm |
Base Length | 0.63 in |
Base Width | 15.8 mm |
Base Width | 0.622 in |
Overall Height | 9.0 mm |
Overall Height | 0.354 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue