Menu Search

Self Adhesive Wire Clip

In stock

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Inside Height View
£ 0.2919 - £ 0.2976 1999 In stock
11.4 mm
7.1 mm
10036662 £ 0.1984 - £ 0.2069 Request the lead time here
10.0 mm
10245842 £ 1.0843 - £ 1.0843 13500 In stock
£ 1.0885 - £ 1.1339 4000 In stock
12.0 mm
7.0 mm
£ 0.6066 - £ 0.6321 2024 In stock
12.0 mm
8.0 mm
10036679 £ 0.3288 - £ 0.3345 Request the lead time here
11.4 mm
7.1 mm
£ 0.411 - £ 0.4195 Request the lead time here
18.3 mm
13.6 mm
£ 1.0843 - £ 1.0843 Request the lead time here
£ 1.8284 - £ 1.8284 183 In stock
10245835 £ 0.7951 - £ 0.7951 Request the lead time here
10036655 £ 0.1406 - £ 0.1431 297756 In stock
4.6 mm
4.0 mm
£ 0.7399 - £ 0.771 826 In stock
18.0 mm
13.0 mm
£ 0.1658 - £ 0.1658 2842 In stock
£ 0.2055 - £ 0.2055 3000 In stock
£ 0.2912 - £ 0.3595 1000 In stock
11.7 mm
7.9 mm
£ 0.1339 - £ 0.1653 Request the lead time here
5.1 mm
3.2 mm
£ 0.3827 - £ 0.3982 Request the lead time here
6.0 mm
4.2 mm
£ 0.2579 - £ 0.2636 Request the lead time here
6.9 mm
2.8 mm
Cable Clip 7.1 mm 11.4 mm Nylon 6/6 Natural

10018606

Price Range
£ 0.2976 - £ 0.2919

Stock Levels
1999 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Clamp Width
    11.9 mm
  • Inside Width
    11.4 mm
  • Overall Height
    11.6 mm
Cable Clip 10.0 mm Nylon 6/6 Natural

10036662

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Clamp Width
    10.0 mm
  • Inside Width
    10.0 mm
  • Overall Height
    8.8 mm
Cable Clip 16.0 mm 16.0 mm 3.7 mm Nylon 6/6 Natural

10245842

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
13500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Clamp Width
    7.2 mm
  • Overall Height
    8.7 mm
  • Full Material
    Polyamide 66
Cable Clip Adhesive 25.4 mm 25.4 mm PA Natural

10333754

Price Range
£ 1.1339 - £ 1.0885

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    25.4 mm
  • Base Width
    25.4 mm
  • Inside Width
    12.0 mm
Cable Clip Adhesive 27.0 mm 27.0 mm PA Natural

10333778

Price Range
£ 0.6321 - £ 0.6066

Stock Levels
2024 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    27.0 mm
  • Base Width
    27.0 mm
  • Inside Width
    12.0 mm
Cable Clip 7.1 mm 11.4 mm Nylon 6/6 Natural

10036679

Price Range
£ 0.3345 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Clamp Width
    11.9 mm
  • Inside Width
    11.4 mm
  • Overall Height
    11.7 mm
Cable Clip 13.6 mm 18.3 mm Nylon 6/6 Natural

10036686

Price Range
£ 0.4195 - £ 0.411

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Clamp Width
    12.7 mm
  • Inside Width
    18.3 mm
  • Overall Height
    17.9 mm
Cable Clip 16.0 mm 15.8 mm 5.8 mm Nylon 6/6 Natural

10245866

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clip 27.0 mm 17.0 mm 5.5 mm Nylon 6/6 Natural

10245859

Price Range
£ 1.8284 - £ 1.8284

Stock Levels
183 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    8.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clip 13.0 mm 9.5 mm 2.8 mm Nylon 6/6 Natural

10245835

Price Range
£ 0.7951 - £ 0.7951

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    5.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clip 4.0 mm 4.6 mm Nylon 6/6 Natural

10036655

Price Range
£ 0.1431 - £ 0.1406

Stock Levels
297756 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Clamp Width
    7.2 mm
  • Inside Width
    4.6 mm
  • Overall Height
    7.0 mm
Cable Clip Adhesive 26.0 mm 26.0 mm PA Natural

10333785

Price Range
£ 0.771 - £ 0.7399

Stock Levels
826 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    26.0 mm
  • Base Width
    26.0 mm
  • Inside Width
    18.0 mm
Cable Clamp 6.0 mm 11.3 mm 17.1 mm Aluminum Silver

10112403

Price Range
£ 0.1658 - £ 0.1658

Stock Levels
2842 In stock
Attributes
  • Colour
    Silver
  • Mounting Method
    Adhesive
  • Base Width
    11.3 mm
  • Full Material
    Aluminium
  • Commodity Code
    7616991099
Cable Clamp 9.5 mm 16.3 mm 19.3 mm Aluminum Silver

10112410

Price Range
£ 0.2055 - £ 0.2055

Stock Levels
3000 In stock
Attributes
  • Colour
    Silver
  • Mounting Method
    Adhesive
  • Base Width
    16.3 mm
  • Full Material
    Aluminium
  • Commodity Code
    7616991099
Adhesive Mount Wire Clip - Plastic 7.9 mm 11.7 mm Nylon 6/6 Natural

10361290

Price Range
£ 0.3595 - £ 0.2912

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.1 mm
  • Base Width
    19.1 mm
  • Clamp Width
    9.5 mm
Adhesive Mount Wire Clip - Plastic 3.2 mm 5.1 mm Nylon 6/6 Natural

10361283

Price Range
£ 0.1653 - £ 0.1339

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    13.1 mm
  • Base Width
    11.9 mm
  • Clamp Width
    5.1 mm
Cable Clip Adhesive 19.0 mm 19.0 mm PA Natural

10333761

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    19.0 mm
  • Base Width
    19.0 mm
Adhesive Mount Wire Clip - Plastic 2.8 mm 6.9 mm Nylon 6/6 Natural

10361276

Price Range
£ 0.2636 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    12.7 mm
  • Base Width
    9.5 mm
  • Clamp Width
    6.9 mm