Menu Search

Self Adhesive PCB Supports

In stock

Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.

Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.

Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.

  • Colour: Natural
  • Material: Nylon 6/6
  • UL94 V2 flame resistance rating

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Base Width Base Length Spacer Length View
£ 0.2324 - £ 0.2423 2000 In stock
4.0 mm
17.8 mm
17.8 mm
4.8 mm
10013410 £ 0.2352 - £ 0.2452 4501 In stock
4.0 mm
17.8 mm
17.8 mm
12.7 mm
10013458 £ 0.1871 - £ 0.1956 7000 In stock
3.2 mm
12.7 mm
12.7 mm
4.8 mm
£ 0.098 - £ 0.1044 968 In stock
3.2 mm
12.7 mm
12.7 mm
11.1 mm
£ 1.9418 - £ 2.0269 213 In stock
4.0 mm
18.0 mm
18.0 mm
8.7 mm
£ 0.1039 - £ 0.1081 2000 In stock
2.5 mm
12.7 mm
12.7 mm
15.9 mm
£ 0.1871 - £ 0.1956 7000 In stock
2.5 mm
12.7 mm
12.7 mm
9.5 mm
£ 0.8808 - £ 0.8808 850 In stock
2.5 mm
12.7 mm
12.7 mm
4.8 mm
£ 0.2608 - £ 0.2608 1000 In stock
2.0 mm
12.7 mm
4.8 mm
£ 0.2367 - £ 0.2466 331 In stock
4.0 mm
17.8 mm
17.8 mm
16.0 mm
10013397 £ 0.5315 - £ 0.5428 19000 In stock
4.0 mm
17.8 mm
17.8 mm
9.5 mm
£ 0.2253 - £ 0.2338 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
14.3 mm
10013472 £ 0.0934 - £ 0.0993 20591 In stock
3.2 mm
12.7 mm
12.7 mm
7.9 mm
£ 0.1054 - £ 0.1098 2996 In stock
3.2 mm
12.7 mm
12.7 mm
14.3 mm
£ 0.1871 - £ 0.1956 5985 In stock
2.5 mm
12.7 mm
12.7 mm
6.4 mm
£ 0.1871 - £ 0.1956 7000 In stock
2.5 mm
12.7 mm
12.7 mm
12.7 mm
10150443 £ 0.2749 - £ 0.2749 914 In stock
2.0 mm
12.7 mm
6.4 mm
£ 0.2409 - £ 0.2508 3978 In stock
4.0 mm
17.8 mm
17.8 mm
28.6 mm
10013403 £ 0.2324 - £ 0.2423 Request the lead time here
4.0 mm
17.8 mm
17.8 mm
6.0 mm
£ 0.1871 - £ 0.1956 7000 In stock
3.2 mm
12.7 mm
12.7 mm
15.9 mm
  • of 5
Adhesive Base Spacer 17.8 mm 4.8 mm PA UL94 V-2

10013373

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 12.7 mm PA UL94 V-2

10013410

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
4501 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-2

10013458

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
7000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

10013496

Price Range
£ 0.1044 - £ 0.098

Stock Levels
968 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 18.0 mm 8.7 mm PA UL94 V-2

10331729

Price Range
£ 2.0269 - £ 1.9418

Stock Levels
213 In stock
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    18.0 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

10001325

Price Range
£ 0.1081 - £ 0.1039

Stock Levels
2000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 9.5 mm PA UL94 V-2

10001356

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
7000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm PA UL94 V-0

10108253

Price Range
£ 0.8808 - £ 0.8808

Stock Levels
850 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 4.8 mm Nylon 6/6 UL94 V-2

10150436

Price Range
£ 0.2608 - £ 0.2608

Stock Levels
1000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 16.0 mm PA UL94 V-2

10013359

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
331 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 9.5 mm PA UL94 V-2

10013397

Price Range
£ 0.5428 - £ 0.5315

Stock Levels
19000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 14.3 mm PA UL94 V-2

10013434

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 7.9 mm PA UL94 V-2

10013472

Price Range
£ 0.0993 - £ 0.0934

Stock Levels
20591 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 14.3 mm PA UL94 V-2

10013519

Price Range
£ 0.1098 - £ 0.1054

Stock Levels
2996 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 6.4 mm PA UL94 V-2

10151945

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
5985 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 12.7 mm PA UL94 V-2

10001370

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
7000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm
Adhesive Base Spacer 12.7 mm 6.4 mm Nylon 6/6 UL94 V-2

10150443

Price Range
£ 0.2749 - £ 0.2749

Stock Levels
914 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Adhesive Fix
  • Base Width
    12.7 mm
Adhesive Base Spacer 17.8 mm 28.6 mm PA UL94 V-2

10013366

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
3978 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 17.8 mm 6.0 mm PA UL94 V-2

10013403

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    17.8 mm
Adhesive Base Spacer 12.7 mm 15.9 mm PA UL94 V-2

10013441

Price Range
£ 0.1956 - £ 0.1871

Stock Levels
7000 In stock
Attributes
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Adhesive Fix
  • Base Length
    12.7 mm