10331729
100406000002
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 2.0269 |
| 250 - 999 | £ 1.9844 |
| 1000 + | £ 1.9418 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Material | Acrylic Based Adhesive |
|---|---|
| Colour | Natural |
| Hole A Fix Type | Snap Lock Fix |
| Hole B Fix Type | Adhesive Fix |
| Base Length | 0.709 in |
| Base Length | 18.0 mm |
| Base Width | 18.0 mm |
| Base Width | 0.709 in |
| Locking Head Height A | 8.5 mm |
| Locking Head Height A | 0.335 in |
| Spacer Length | 8.7 mm |
| Spacer Length | 0.343 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue