Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1195 - £ 0.1363 | 12553 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.437 in
11.1 mm
|
||
| £ 0.1447 - £ 0.1567 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.752 in
19.1 mm
|
||
| 10001271 | £ 0.2324 - £ 0.2423 | 6000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
0.189 in
4.8 mm
|
|
| £ 0.2367 - £ 0.2466 | 4000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1401 - £ 0.1602 | 1975 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.63 in
16.0 mm
|
||
| 10001318 | £ 1.0271 - £ 1.0271 | 1000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm
|
|
| 10001264 | £ 0.2409 - £ 0.2508 | 3000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1 in
25.4 mm
|
|
| £ 0.1195 - £ 0.1363 | 962 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.752 in
19.1 mm
|
||
| £ 0.1195 - £ 0.1363 | 6000 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.1195 - £ 0.1363 | Request the lead time here |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.1195 - £ 0.1363 | 3000 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.1447 - £ 0.1567 | 3000 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.189 in
4.8 mm
|
||
| 10001301 | £ 0.2352 - £ 0.2452 | 13000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.5 in
12.7 mm
|
|
| £ 0.1401 - £ 0.1602 | Request the lead time here |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.551 in
14.0 mm
|
||
| £ 0.1401 - £ 0.1602 | 5343 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.394 in
10.0 mm
|
||
| £ 0.114 - £ 0.1303 | 475 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.236 in
6.0 mm
|
||
| 10022092 | £ 0.1195 - £ 0.1363 | 14970 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.874 in
22.2 mm
|
|
| £ 0.1195 - £ 0.1363 | 7911 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.374 in
9.5 mm
|
||
| 10001288 | £ 0.2324 - £ 0.2423 | 1000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.252 in
6.4 mm
|
|
| £ 0.1195 - £ 0.1363 | 3710 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.311 in
7.9 mm