Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1316 |
5000 - 9999 | £ 0.1215 |
10000 + | £ 0.1154 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Rubber Based Adhesive |
---|---|
Colour | Natural |
Hole A Fix Type | Flat Fix |
Hole B Fix Type | Adhesive Fix |
Base Length | 13.0 mm |
Base Length | 0.512 in |
Base Width | 13.0 mm |
Base Width | 0.512 in |
Spacer Length | 19.1 mm |
Spacer Length | 0.752 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue