Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| 10150344 | £ 0.2608 - £ 0.2608 | 979 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.138 in
3.5 mm
|
|
| £ 0.2905 - £ 0.2905 | 1981 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.283 in
7.2 mm
|
||
| £ 0.2664 - £ 0.2664 | 992 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.157 in
4.0 mm
|
||
| £ 0.2608 - £ 0.2608 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.138 in
3.5 mm
|
||
| 10150429 | £ 0.299 - £ 0.299 | 3290 In stock |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.394 in
10.0 mm
|
|
| £ 0.7143 - £ 0.7143 | Request the lead time here |
0.157 in
4.0 mm
|
0.705 in
17.9 mm
|
0.701 in
17.8 mm
|
0.76 in
19.3 mm
|
||
| £ 0.2367 - £ 0.2466 | 2860 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.752 in
19.1 mm
|
||
| £ 0.2696 - £ 0.2696 | Request the lead time here |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.2763 - £ 0.2763 | Request the lead time here |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
|
0.252 in
6.4 mm
|
||
| £ 0.6194 - £ 0.6194 | 6986 In stock |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.504 in
12.8 mm
|
||
| £ 0.3331 - £ 0.3331 | 2000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.752 in
19.1 mm
|
||
| £ 0.3274 - £ 0.3274 | Request the lead time here |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.626 in
15.9 mm
|
||
| £ 0.3061 - £ 0.3061 | 997 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.2608 - £ 0.2608 | 1000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
|
0.189 in
4.8 mm
|
||
| £ 0.2367 - £ 0.2466 | 4000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1195 - £ 0.1363 | 26000 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.563 in
14.3 mm
|
||
| £ 0.1195 - £ 0.1363 | 3710 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.311 in
7.9 mm
|
||
| 10001318 | £ 1.0271 - £ 1.0271 | 1000 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.563 in
14.3 mm
|
|
| £ 0.1401 - £ 0.1602 | 2975 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
0.63 in
16.0 mm
|
||
| £ 0.1195 - £ 0.1363 | 962 In stock |
0.173 in
4.4 mm
|
0.512 in
13.0 mm
|
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue