Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10247730 | £ 0.1061 - £ 0.1486 | 3000 In stock |
|
Grey
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
|
| 10316573 | £ 0.3055 - £ 0.4278 | Request the lead time here |
|
Clear
|
PU
|
|
|
22.4 mm
22.4 mm
|
|
|
| £ 2.0559 - £ 2.8783 | Request the lead time here |
|
Clear
|
PU
|
|
|
45.7 mm
45.7 mm
|
|
||
| £ 0.077 - £ 0.1078 | 16000 In stock |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0785 - £ 0.1099 | 12384 In stock |
|
Clear
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| £ 0.2036 - £ 0.2851 | Request the lead time here |
|
Black
|
PU
|
|
|
19.0 mm
19.0 mm
|
|
||
| £ 0.1403 - £ 0.2972 | Request the lead time here |
Square
|
Clear
|
PU
|
200
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1915 - £ 0.2682 | 8800 In stock |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.127 - £ 0.1778 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.6907 - £ 0.6907 | Request the lead time here |
|
Black
|
PU
|
|
|
22.3 mm
22.3 mm
|
|
||
| £ 0.1061 - £ 0.1486 | Request the lead time here |
|
White
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.6041 - £ 0.6041 | Request the lead time here |
Round
|
Clear
|
PU
|
72
|
0.398 in
10.1 mm
|
22.3 mm
22.3 mm
|
0.878 in
22.3 mm
|
||
| £ 0.2897 - £ 0.4055 | 45396 In stock |
|
Clear
|
PU
|
|
|
20.5 mm
20.5 mm
|
|
||
| £ 0.2347 - £ 0.3286 | 2730 In stock |
|
White
|
PU
|
|
|
20.5 mm
20.5 mm
|
|
||
| 10252437 | £ 0.2897 - £ 0.4055 | Request the lead time here |
|
Black
|
PU
|
|
|
20.5 mm
20.5 mm
|
|
|
| £ 0.0785 - £ 0.1099 | 7776 In stock |
|
Black
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| £ 0.5878 - £ 0.5878 | 13020 In stock |
Flat
|
Clear
|
PU
|
84
|
0.157 in
4.0 mm
|
19.0 mm
19.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0644 - £ 0.1074 | 3528 In stock |
|
Clear
|
PU
|
|
|
8.0 mm
8.0 mm
|
|
||
| £ 0.5878 - £ 0.5878 | 6976 In stock |
|
Black
|
PU
|
|
|
19.0 mm
19.0 mm
|
|
||
| £ 0.1917 - £ 0.2684 | 7600 In stock |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue