Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Round
|
White
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
|||
| Request the lead time here |
Round
|
Grey
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
|||
| £ 10.6307 - £ 10.8433 | 81 In stock |
Flat
|
Grey
|
PU
|
56
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 16.2437 - £ 16.9241 | 191 In stock |
Flat
|
Black
|
PU
|
32
|
0.177 in
4.5 mm
|
14.0 mm
14.0 mm
|
0.551 in
14.0 mm
|
||
| Request the lead time here |
Domed
|
Grey
|
PU
|
96
|
0.213 in
5.4 mm
|
9.6 mm
9.6 mm
|
0.378 in
9.6 mm
|
|||
| £ 14.5003 - £ 14.7979 | 2 In stock |
Square
|
Grey
|
PU
|
80
|
0.122 in
3.1 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| £ 27.9044 - £ 32.3691 | Request the lead time here |
Round
|
Natural
|
PU
|
24
|
0.394 in
10.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
| £ 0.2784 - £ 0.3898 | 1568 In stock |
|
Clear
|
PU
|
|
|
20.6 mm
20.6 mm
|
|
||
| £ 0.0785 - £ 0.1098 | 1800 In stock |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0929 - £ 0.1301 | 8600 In stock |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.1848 - £ 0.2587 | 196 In stock |
|
Black
|
PU
|
|
|
20.6 mm
20.6 mm
|
|
||
| £ 0.101 - £ 0.1414 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| 10164907 | £ 0.3457 - £ 0.484 | Request the lead time here |
|
Clear
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
|
| £ 0.073 - £ 0.1022 | Request the lead time here |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0785 - £ 0.1099 | Request the lead time here |
|
Clear
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
||
| £ 0.2036 - £ 0.2851 | Request the lead time here |
|
Black
|
PU
|
|
|
19.0 mm
19.0 mm
|
|
||
| £ 0.1915 - £ 0.2682 | 8800 In stock |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.127 - £ 0.1778 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.6907 - £ 0.6907 | Request the lead time here |
|
Black
|
PU
|
|
|
22.3 mm
22.3 mm
|
|
||
| £ 0.6041 - £ 0.6041 | 782 In stock |
Round
|
Clear
|
PU
|
72
|
0.398 in
10.1 mm
|
22.3 mm
22.3 mm
|
0.878 in
22.3 mm