Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 463944 | £ 0.2268 - £ 0.231 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.575 in
40.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
|
| £ 0.1109 - £ 0.1155 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
40.0 mm
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.0836 - £ 0.1171 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.378 in
35.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1065 - £ 0.1109 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
35.0 mm
35.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0876 - £ 0.0911 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.787 in
20.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.1785 - £ 0.1814 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.181 in
30.0 mm
|
20.0 mm
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3146 - £ 0.3146 | Request the lead time here |
Rectangular
|
Brown
|
Felt
|
|
1.969 in
50.0 mm
|
25.0 mm
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.153 - £ 0.1559 | Request the lead time here |
Rectangular
|
White
|
Felt
|
|
0.984 in
25.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.1869 - £ 0.2616 | 1152 In stock |
|
Black
|
PU
|
|
|
16.5 mm
16.5 mm
|
|
||
| RBS-11 | £ 0.2276 - £ 0.3186 | Request the lead time here |
|
Clear
|
PU
|
|
|
16.5 mm
16.5 mm
|
|
|
| £ 0.0859 - £ 0.1203 | Request the lead time here |
|
Clear
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0644 - £ 0.0902 | 2000 In stock |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.1471 - £ 0.2059 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.0693 - £ 0.0971 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.3432 - £ 0.4805 | 168 In stock |
|
Black
|
PU
|
|
|
20.0 mm
20.0 mm
|
|
||
| £ 0.2157 - £ 0.302 | Request the lead time here |
|
Black
|
PU
|
|
|
20.5 mm
20.5 mm
|
|
||
| £ 0.0803 - £ 0.1125 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.327 - £ 0.327 | 1500 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.0451 - £ 0.0631 | 2700 In stock |
|
Clear
|
PU
|
|
|
8.6 mm
8.6 mm
|
|
||
| £ 0.27 - £ 0.3781 | 294 In stock |
|
Black
|
PU
|
|
|
17.6 mm
17.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue