Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.
Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.
Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | d1 | d2 | h | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0934 - £ 0.0973 | 4853 In stock |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 0.1056 - £ 0.1099 | 18450 In stock |
M8
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
2
|
||
| £ 0.0934 - £ 0.0973 | 1765 In stock |
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.1686 - £ 0.1757 | 800 In stock |
M12
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
2
|
||
| £ 0.1056 - £ 0.1099 | 21579 In stock |
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.1122 - £ 0.1169 | 485 In stock |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
| £ 0.2834 - £ 0.2962 | 92 In stock |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| £ 0.153 - £ 0.1587 | 220 In stock |
M10
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
2
|
||
| £ 0.0934 - £ 0.0973 | 11735 In stock |
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.2834 - £ 0.2962 | 3476 In stock |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| £ 0.153 - £ 0.1587 | 6009 In stock |
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
|
||
| £ 0.1056 - £ 0.1099 | 1390 In stock |
M8
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
2
|
||
| £ 0.1686 - £ 0.1757 | 23418 In stock |
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
|
||
| £ 0.2834 - £ 0.2962 | 11994 In stock |
M12
|
1.693 in
43.0 mm
|
0.488 in
12.4 mm
|
1.087 in
27.6 mm
|
0.512 in
13.0 mm
|
0.65 in
16.5 mm
|
1
|
||
| £ 0.153 - £ 0.1587 | 34301 In stock |
|
0.984 in
25.0 mm
|
0.843 in
21.4 mm
|
0.913 in
23.2 mm
|
0.551 in
14.0 mm
|
0.669 in
17.0 mm
|
|
||
| £ 0.1686 - £ 0.1757 | 12199 In stock |
M12
|
1.083 in
27.5 mm
|
0.925 in
23.5 mm
|
1.004 in
25.5 mm
|
0.583 in
14.8 mm
|
0.807 in
20.5 mm
|
2
|
||
| £ 0.1122 - £ 0.1169 | 37393 In stock |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
| £ 0.1122 - £ 0.1169 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.299 in
7.6 mm
|
0.378 in
9.6 mm
|
1
|
||
| £ 0.1056 - £ 0.1099 | 29170 In stock |
|
0.787 in
20.0 mm
|
0.669 in
17.0 mm
|
0.728 in
18.5 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.0934 - £ 0.0973 | 2181 In stock |
M6
|
0.63 in
16.0 mm
|
0.528 in
13.4 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
2