10057537
036007200811
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.1757 |
| 500 - 999 | £ 0.1729 |
| 1000 + | £ 0.1686 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Component Type | Cap |
|---|---|
| Bolt Thread | M12 |
| d1 | 23.5 mm |
| d1 | 0.925 in |
| d2 | 25.5 mm |
| d2 | 1.004 in |
| D | 27.5 mm |
| D | 1.083 in |
| h | 0.583 in |
| h | 14.8 mm |
| H | 20.5 mm |
| H | 0.807 in |
| Type | 2 |
| Material | PP |
| Colour | Green |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue