Menu Search

Screw-On Bumper Feet

In stock

Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.

Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.

Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Base Shape Base Height Full Material Base Diameter View
£ 0.3529 - £ 0.3529 Request the lead time here
Natural
Round
High Density Polyethylene
SOF-15127 £ 0.9298 - £ 0.9298 1200 In stock
Black
Neoprene Rubber
SOF-15126 £ 0.8929 - £ 0.8929 Request the lead time here
Black
Neoprene Rubber
SOF-15111 £ 0.7994 - £ 0.7994 Request the lead time here
Black
Neoprene Rubber
£ 0.7767 - £ 0.7767 Request the lead time here
Black
Thermo Plastic Elastomer
£ 0.339 - £ 0.4185 200 In stock
Black
Thermo Plastic Elastomer
BF-1001 £ 2.3812 - £ 2.4379 Request the lead time here
Black
Poly(Acrylonitrile Butadiene Styrene)
40.0 mm
£ 3.742 - £ 3.742 100 In stock
Black
Poly(Acrylonitrile Butadiene Styrene)
60.0 mm
SOF-15140 £ 0.4039 - £ 0.4039 1900 In stock
Black
Neoprene Rubber
£ 4.0396 - £ 4.0396 Request the lead time here
Black
Poly(Acrylonitrile Butadiene Styrene)
50.0 mm
£ 0.2182 - £ 0.2268 Request the lead time here
White
Round
7.5 mm
Polyvinyl Chloride
15.0 mm
£ 0.3217 - £ 0.3345 Request the lead time here
White
Round
12.5 mm
Polyvinyl Chloride
25.0 mm
£ 0.4025 - £ 0.4195 Request the lead time here
Black
Polyvinyl Chloride
£ 0.3217 - £ 0.3345 16600 In stock
Black
Polyvinyl Chloride
£ 0.506 - £ 0.5272 1500 In stock
Black
Polyvinyl Chloride
£ 0.2268 - £ 0.5554 1500 In stock
Black
TPE/TPV
15129 £ 0.1672 - £ 0.4119 Request the lead time here
Black
TPE/TPV
£ 0.4578 - £ 0.4578 Request the lead time here
Black
Round
8.0 mm
Low Density Polyethylene
19.0 mm
50701 £ 0.062 - £ 0.1453 Request the lead time here
Black
Low Density Polyethylene
£ 0.2352 - £ 0.2452 Request the lead time here
White
Round
10.0 mm
Polyvinyl Chloride
20.0 mm
  • of 3
Headboard Washer 8.4 mm 36.0 mm 11.7 mm HDPE Natural

110726

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Base Material
    HDPE
  • Base Shape
    Round
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Mount Type
    Screw Mount
Screw-On Feet Neoprene

SOF-15127

Price Range
£ 0.9298 - £ 0.9298

Stock Levels
1200 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Commodity Code
    4016999790
Screw-On Feet Neoprene

SOF-15126

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Type
    1
  • Commodity Code
    4016999790
Screw-On Feet Neoprene

SOF-15111

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Type
    1
  • Commodity Code
    4016999790
Rivet Feet 0.201 in Black

FF-001B

Price Range
£ 0.7767 - £ 0.7767

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Mount Type
    Drive Screw
  • Type
    1
Rivet Feet 0.201 in Black

FF-004B

Price Range
£ 0.4185 - £ 0.339

Stock Levels
200 In stock
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Mount Type
    Drive Screw
  • Type
    1
Screw-On Feet 40.0 mm M4 ABS Black

BF-1001

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Diameter
    40.0 mm
  • Commodity Code
    3926909790
Screw-On Feet 60.0 mm M4 ABS Black

BF-1002

Price Range
£ 3.742 - £ 3.742

Stock Levels
100 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Diameter
    60.0 mm
  • Commodity Code
    3926300090
Screw-On Feet Neoprene

SOF-15140

Price Range
£ 0.4039 - £ 0.4039

Stock Levels
1900 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Type
    1
  • Commodity Code
    3926909790
Screw-On Feet 50.0 mm M4 ABS Black

BF-1005

Price Range
£ 4.0396 - £ 4.0396

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Diameter
    50.0 mm
  • Commodity Code
    3926909790
Screw-On Feet 15.0 mm (DIA) 7.5 mm (H) PVC

048150011307

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet 25.0 mm (DIA) 12.5 mm (H) PVC

048250011307

Price Range
£ 0.3345 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet (DIA) (H) PVC

066020011407

Price Range
£ 0.4195 - £ 0.4025

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    23.0 mm
Screw-On Feet (DIA) (H) PVC

048250011407

Price Range
£ 0.3345 - £ 0.3217

Stock Levels
16600 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    12.5 mm
Screw-On Feet (DIA) (H) PVC

066025011407

Price Range
£ 0.5272 - £ 0.506

Stock Levels
1500 In stock
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    25.0 mm
Screw-On Feet TPE/TPV

15124

Price Range
£ 0.5554 - £ 0.2268

Stock Levels
1500 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet TPE/TPV

15129

Price Range
£ 0.4119 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926909790
Screw-On Feet 19.0 mm 8.0 mm Natural Rubber

462178

Price Range
£ 0.4578 - £ 0.4578

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Natural Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet 9.5 mm 17.5 mm LDPE - PIR

50701

Price Range
£ 0.1453 - £ 0.062

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Commodity Code
    3926909790
Screw-On Feet 20.0 mm (DIA) 10.0 mm (H) PVC

048200011307

Price Range
£ 0.2452 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride