Menu Search

Screw-On Bumper Feet

In stock

Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.

Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.

Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Colour Base Shape Base Height Full Material Base Diameter View
£ 0.3529 - £ 0.3529 2000 In stock
Natural
Round
High Density Polyethylene
1220399 £ 2.0286 - £ 2.0286 Request the lead time here
Grey
Hexagonal
10.5 mm
Galvanized Steel
35.0 mm
£ 0.7767 - £ 0.7767 900 In stock
Black
Thermo Plastic Elastomer
£ 4.0396 - £ 4.0396 Request the lead time here
Black
Poly(Acrylonitrile Butadiene Styrene)
50.0 mm
SOF-15111 £ 0.7994 - £ 0.7994 Request the lead time here
Black
Neoprene Rubber
£ 3.742 - £ 3.742 100 In stock
Black
Poly(Acrylonitrile Butadiene Styrene)
60.0 mm
BF-1001 £ 2.3812 - £ 2.4379 Request the lead time here
Black
Poly(Acrylonitrile Butadiene Styrene)
40.0 mm
£ 0.339 - £ 0.4185 900 In stock
Black
Thermo Plastic Elastomer
SOF-15140 £ 0.4039 - £ 0.4039 2000 In stock
Black
Neoprene Rubber
SOF-15127 £ 0.9298 - £ 0.9298 1400 In stock
Black
Neoprene Rubber
SOF-15126 £ 0.8929 - £ 0.8929 Request the lead time here
Black
Neoprene Rubber
1339688 £ 0.4053 - £ 0.4223 2400 In stock
Black
Neoprene Rubber
1339686 £ 0.669 - £ 0.669 Request the lead time here
Black
Neoprene Rubber
£ 0.103 - £ 0.2421 41000 In stock
Black
Low Density Polyethylene
£ 0.0684 - £ 0.161 Request the lead time here
Black
Low Density Polyethylene
£ 0.1366 - £ 0.3189 1500 In stock
Black
Low Density Polyethylene
£ 0.3217 - £ 0.3345 Request the lead time here
White
Round
12.5 mm
Polyvinyl Chloride
25.0 mm
£ 0.4025 - £ 0.4195 Request the lead time here
Black
Polyvinyl Chloride
15111 £ 0.2508 - £ 0.7042 500 In stock
Black
TPE/TPV
£ 0.3501 - £ 0.861 1000 In stock
Black
TPE/TPV
  • of 3
Headboard Washer 8.4 mm 36.0 mm 11.7 mm HDPE Natural

110726

Price Range
£ 0.3529 - £ 0.3529

Stock Levels
2000 In stock
Attributes
  • Base Material
    HDPE
  • Base Shape
    Round
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Mount Type
    Screw Mount
Screw-On Feet - Base Diameter - 35.0 mm | 1.378 in ; Base Height - 10.5 mm | 0.413 in ; Base Material - EPDM ; Base Shape - Hexagonal

1220399

Price Range
£ 2.0286 - £ 2.0286

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    EPDM
  • Base Material
    EPDM
  • Base Shape
    Hexagonal
  • Colour
    Grey
  • Full Material
    Galvanized Steel
Rivet Feet 0.201 in Black

FF-001B

Price Range
£ 0.7767 - £ 0.7767

Stock Levels
900 In stock
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Mount Type
    Drive Screw
  • Type
    1
Screw-On Feet 50.0 mm (DIA) (H)

BF-1005

Price Range
£ 4.0396 - £ 4.0396

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Diameter
    50.0 mm
  • Commodity Code
    3926909790
Screw-On Feet Neoprene

SOF-15111

Price Range
£ 0.7994 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Type
    1
  • Commodity Code
    4016999790
Screw-On Feet 60.0 mm (DIA) (H)

BF-1002

Price Range
£ 3.742 - £ 3.742

Stock Levels
100 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Diameter
    60.0 mm
  • Commodity Code
    3926300090
Screw-On Feet 40.0 mm (DIA) (H)

BF-1001

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Diameter
    40.0 mm
  • Commodity Code
    3926909790
Rivet Feet 0.201 in Black

FF-004B

Price Range
£ 0.4185 - £ 0.339

Stock Levels
900 In stock
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Mount Type
    Drive Screw
  • Type
    1
Screw-On Feet Neoprene

SOF-15140

Price Range
£ 0.4039 - £ 0.4039

Stock Levels
2000 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Type
    1
  • Commodity Code
    3926909790
Screw-On Feet Neoprene

SOF-15127

Price Range
£ 0.9298 - £ 0.9298

Stock Levels
1400 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Commodity Code
    4016999790
Screw-On Feet Neoprene

SOF-15126

Price Range
£ 0.8929 - £ 0.8929

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Type
    1
  • Commodity Code
    4016999790
Screw-On Feet (DIA) (H) Neoprene

1339688

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
2400 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Commodity Code
    4016999790
Screw-On Feet (DIA) (H) Neoprene

1339686

Price Range
£ 0.669 - £ 0.669

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Neoprene Rubber
  • Colour
    Black
  • Full Material
    Neoprene Rubber
  • Commodity Code
    4016999790
Screw-On Feet LDPE - PIR

51607

Price Range
£ 0.2421 - £ 0.103

Stock Levels
41000 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Commodity Code
    3926909790
Screw-On Feet LDPE - PIR

60470

Price Range
£ 0.161 - £ 0.0684

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet LDPE - PIR

50769

Price Range
£ 0.3189 - £ 0.1366

Stock Levels
1500 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet 25.0 mm (DIA) 12.5 mm (H) PVC

048250011307

Price Range
£ 0.3345 - £ 0.3217

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Base Material
    PVC
  • Base Shape
    Round
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
Screw-On Feet (DIA) (H) PVC

066020011407

Price Range
£ 0.4195 - £ 0.4025

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Bumper Foot Style
    Screw On
  • Overall Height
    23.0 mm
Screw-On Feet TPE/TPV

15111

Price Range
£ 0.7042 - £ 0.2508

Stock Levels
500 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090
Screw-On Feet TPE/TPV

15127

Price Range
£ 0.861 - £ 0.3501

Stock Levels
1000 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Type
    1
  • Commodity Code
    3926300090