Menu Search

Screw-On Bumper Feet- Threaded

In stock

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments..

Series Code: SR5726

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Base Height Overall Height Base Diameter View
499430 £ 2.5513 - £ 2.5513 150 In stock
18.0 mm
M6
12.0 mm
30.0 mm
35.0 mm
499435 £ 2.8348 - £ 3.0191 Request the lead time here
38.0 mm
M10
12.0 mm
50.0 mm
35.0 mm
499434 £ 2.6505 - £ 2.8206 400 In stock
28.0 mm
M10
12.0 mm
40.0 mm
35.0 mm
£ 8.5471 - £ 18.4708 Request the lead time here
25.0 mm
M12
16.0 mm
41.0 mm
40.0 mm
499422 £ 1.6017 - £ 1.7434 1650 In stock
38.0 mm
M6
11.0 mm
49.0 mm
30.0 mm
£ 2.3954 - £ 2.5939 Request the lead time here
28.0 mm
M12
11.0 mm
39.0 mm
30.0 mm
£ 2.7072 - £ 2.7072 Request the lead time here
38.0 mm
M6
12.0 mm
50.0 mm
35.0 mm
£ 2.1686 - £ 2.3529 Request the lead time here
38.0 mm
M10
11.0 mm
49.0 mm
30.0 mm
499423 £ 1.8748 - £ 2.0323 250 In stock
18.0 mm
M8
11.0 mm
29.0 mm
30.0 mm
£ 4.2664 - £ 4.2664 Request the lead time here
70.0 mm
M12
12.0 mm
82.0 mm
35.0 mm
£ 6.832 - £ 14.8298 13 In stock
50.0 mm
M10
16.0 mm
66.0 mm
40.0 mm
£ 3.827 - £ 8.1325 463 In stock
25.0 mm
M6
16.0 mm
41.0 mm
40.0 mm
£ 6.0949 - £ 12.9694 Request the lead time here
25.0 mm
M6
16.0 mm
41.0 mm
40.0 mm
£ 8.0226 - £ 17.0091 Request the lead time here
50.0 mm
M10
16.0 mm
66.0 mm
40.0 mm
£ 7.8383 - £ 16.6105 Request the lead time here
50.0 mm
M12
16.0 mm
66.0 mm
40.0 mm
£ 6.9737 - £ 14.8298 29 In stock
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
£ 6.5343 - £ 13.8996 Request the lead time here
50.0 mm
M8
16.0 mm
66.0 mm
40.0 mm
£ 4.153 - £ 8.7969 8 In stock
25.0 mm
M8
16.0 mm
41.0 mm
40.0 mm
£ 4.9893 - £ 10.5244 44 In stock
25.0 mm
M12
16.0 mm
41.0 mm
40.0 mm
499419 £ 10.4464 - £ 22.1916 Request the lead time here
50.0 mm
M12
16.0 mm
66.0 mm
40.0 mm
  • of 2
Adjustable Feet Round 35.0 mm M6 18.0 mm Rubber;Steel

499430

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
150 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 35.0 mm M10 38.0 mm Rubber;Steel

499435

Price Range
£ 3.0191 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 35.0 mm M10 28.0 mm Rubber;Steel

499434

Price Range
£ 2.8206 - £ 2.6505

Stock Levels
400 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 40.0 mm M12 25.0 mm Rubber

499418

Price Range
£ 18.4708 - £ 8.5471

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 30.0 mm M6 38.0 mm Rubber;Steel

499422

Price Range
£ 1.7434 - £ 1.6017

Stock Levels
1650 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 30.0 mm M12 28.0 mm Rubber;Steel

499427

Price Range
£ 2.5939 - £ 2.3954

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M6 38.0 mm Rubber;Steel

499431

Price Range
£ 2.7072 - £ 2.7072

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 30.0 mm M10 38.0 mm Rubber;Steel

499426

Price Range
£ 2.3529 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 30.0 mm M8 18.0 mm Rubber;Steel

499423

Price Range
£ 2.0323 - £ 1.8748

Stock Levels
250 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    30.0 mm
Adjustable Feet Round 35.0 mm M12 70.0 mm Rubber;Steel

499438

Price Range
£ 4.2664 - £ 4.2664

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    35.0 mm
Adjustable Feet Round 40.0 mm M10 50.0 mm Rubber;Steel

499409

Price Range
£ 14.8298 - £ 6.832

Stock Levels
13 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M6 25.0 mm Rubber;Steel

499405

Price Range
£ 8.1325 - £ 3.827

Stock Levels
463 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M6 25.0 mm Rubber

499413

Price Range
£ 12.9694 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M10 50.0 mm Rubber

499417

Price Range
£ 17.0091 - £ 8.0226

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 50.0 mm Rubber;Steel

499411

Price Range
£ 16.6105 - £ 7.8383

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber

499415

Price Range
£ 14.8298 - £ 6.9737

Stock Levels
29 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 50.0 mm Rubber;Steel

499407

Price Range
£ 13.8996 - £ 6.5343

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M8 25.0 mm Rubber;Steel

499406

Price Range
£ 8.7969 - £ 4.153

Stock Levels
8 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 25.0 mm Rubber;Steel

499410

Price Range
£ 10.5244 - £ 4.9893

Stock Levels
44 In stock
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Steel
  • Base Diameter
    40.0 mm
Adjustable Feet Round 40.0 mm M12 50.0 mm Rubber

499419

Price Range
£ 22.1916 - £ 10.4464

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Rubber;Stainless Steel
  • Base Diameter
    40.0 mm