Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
AL2 £ 0.0908 - £ 0.0966 Request the lead time here
Fixed
Natural
9.5 mm
AL6 £ 0.2239 - £ 0.2324 2000 In stock
Fixed
Natural
9.5 mm
£ 0.866 - £ 0.866 Request the lead time here
Fixed
Natural
12.7 mm
£ 0.9482 - £ 0.9482 500 In stock
Fixed
Natural
12.7 mm
AL4 £ 0.1216 - £ 0.1267 12000 In stock
Fixed
Natural
9.5 mm
AL8 £ 0.2069 - £ 0.2154 6000 In stock
Fixed
Natural
9.5 mm
£ 0.9099 - £ 0.9099 Request the lead time here
Fixed
Natural
12.7 mm
AL3 £ 0.1146 - £ 0.1194 2000 In stock
Fixed
Natural
9.5 mm
£ 0.2069 - £ 0.2069 Request the lead time here
Fixed
Natural
9.5 mm
£ 0.9043 - £ 0.9043 1500 In stock
Fixed
Natural
12.7 mm
£ 0.9043 - £ 0.9227 Request the lead time here
Fixed
Natural
12.7 mm
AL10 £ 0.2763 - £ 0.282 Request the lead time here
Fixed
Natural
9.5 mm
AL5 £ 0.1258 - £ 0.1311 Request the lead time here
Fixed
Natural
9.5 mm
AL9 £ 0.1533 - £ 0.1873 Request the lead time here
Fixed
Natural
9.5 mm
£ 0.5088 - £ 0.5088 Request the lead time here
Fixed
Green
5.2 mm
14.3 mm
12.8 mm
£ 0.0852 - £ 0.1275 Request the lead time here
Fixed
Natural
5.2 mm
3.2 mm
£ 1.3295 - £ 1.3295 Request the lead time here
Natural
5.2 mm
12.7 mm
£ 1.5875 - £ 1.5875 Request the lead time here
Black
5.2 mm
12.7 mm
£ 0.5854 - £ 0.5854 990 In stock
Black
5.2 mm
9.5 mm
£ 0.6435 - £ 0.6435 Request the lead time here
Black
5.2 mm
9.5 mm
  • of 3
P Style Cable Clamp Screw Aluminium Alloy Natural

AL2

Price Range
£ 0.0966 - £ 0.0908

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL6

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
2000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL14

Price Range
£ 0.866 - £ 0.866

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL18

Price Range
£ 0.9482 - £ 0.9482

Stock Levels
500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL4

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
12000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL8

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
6000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL16

Price Range
£ 0.9099 - £ 0.9099

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL3

Price Range
£ 0.1194 - £ 0.1146

Stock Levels
2000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL7

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL12

Price Range
£ 0.9043 - £ 0.9043

Stock Levels
1500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL11

Price Range
£ 0.9227 - £ 0.9043

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL10

Price Range
£ 0.282 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL5

Price Range
£ 0.1311 - £ 0.1258

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

AL9

Price Range
£ 0.1873 - £ 0.1533

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616991099
  • Full Material
    Aluminium
P Style Cable Clamp Screw 14.3 mm 5.2 mm Nylon;Aluminium Green

NM-9-R9

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    12.8 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Heat Stabilized Nylon
  • Insert Material
    Anodised Aluminium
Cable Clamp - Natural ; Maximum Compatible Cable Diameter - 3.2 mm | .125 in

22HDCC1250

Price Range
£ 0.1275 - £ 0.0852

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    3.2 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Material Flammability Standard
    UL94 V-2
P Style Cable Clamp Screw 5.2 mm Aluminium Natural

AL15

Price Range
£ 1.3295 - £ 1.3295

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Full Material
    Aluminium
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

NE18

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

NE5

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
990 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

NE9

Price Range
£ 0.6435 - £ 0.6435

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black