Menu Search

Screw Mount P Clips

In stock

Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.

One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.

  • Material: Aluminium, PA,
  • Colour: Black, Grey, Natural
  • Material Flammability Standard: , UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Essentra Part Number Price range Availability Adjustability Colour Hole Diameter Maximum Compatible Cable Diameter Overall Width View
10000199 £ 0.2239 - £ 0.2324 26000 In stock
Fixed
Natural
9.5 mm
£ 0.866 - £ 0.866 4169 In stock
Fixed
Natural
12.7 mm
£ 0.9043 - £ 0.9227 60951 In stock
Fixed
Natural
12.7 mm
10000144 £ 0.2763 - £ 0.282 31000 In stock
Fixed
Natural
9.5 mm
10000182 £ 0.1258 - £ 0.1311 24000 In stock
Fixed
Natural
9.5 mm
10000229 £ 0.1533 - £ 0.1873 12000 In stock
Fixed
Natural
9.5 mm
£ 0.9482 - £ 0.9482 27987 In stock
Fixed
Natural
12.7 mm
10000175 £ 0.1216 - £ 0.1267 44000 In stock
Fixed
Natural
9.5 mm
10000212 £ 0.2069 - £ 0.2154 9000 In stock
Fixed
Natural
9.5 mm
10000168 £ 0.1146 - £ 0.1194 55000 In stock
Fixed
Natural
9.5 mm
£ 0.2069 - £ 0.2069 5000 In stock
Fixed
Natural
9.5 mm
£ 0.9099 - £ 0.9099 14244 In stock
Fixed
Natural
12.7 mm
£ 0.9043 - £ 0.9043 5257 In stock
Fixed
Natural
12.7 mm
10000151 £ 0.0908 - £ 0.0966 27000 In stock
Fixed
Natural
9.5 mm
10161708 £ 0.90 - £ 0.90 468 In stock
Black
5.2 mm
12.7 mm
£ 1.5875 - £ 1.5875 1167 In stock
Black
5.2 mm
12.7 mm
£ 0.5854 - £ 0.5854 1000 In stock
Black
5.2 mm
9.5 mm
£ 1.956 - £ 1.956 500 In stock
Black
5.2 mm
12.7 mm
£ 2.4379 - £ 2.4946 1433 In stock
Black
5.2 mm
12.7 mm
10161791 £ 0.5953 - £ 0.5953 6878 In stock
Black
5.2 mm
9.5 mm
  • of 3
P Style Cable Clamp Screw Aluminium Alloy Natural

10000199

Price Range
£ 0.2324 - £ 0.2239

Stock Levels
26000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148396

Price Range
£ 0.866 - £ 0.866

Stock Levels
4169 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148372

Price Range
£ 0.9227 - £ 0.9043

Stock Levels
60951 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000144

Price Range
£ 0.282 - £ 0.2763

Stock Levels
31000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000182

Price Range
£ 0.1311 - £ 0.1258

Stock Levels
24000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000229

Price Range
£ 0.1873 - £ 0.1533

Stock Levels
12000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148419

Price Range
£ 0.9482 - £ 0.9482

Stock Levels
27987 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000175

Price Range
£ 0.1267 - £ 0.1216

Stock Levels
44000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000212

Price Range
£ 0.2154 - £ 0.2069

Stock Levels
9000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000168

Price Range
£ 0.1194 - £ 0.1146

Stock Levels
55000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000205

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
5000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148402

Price Range
£ 0.9099 - £ 0.9099

Stock Levels
14244 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10148389

Price Range
£ 0.9043 - £ 0.9043

Stock Levels
5257 In stock
Attributes
  • Overall Width
    12.7 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616999099
  • Full Material
    Aluminium
P Style Cable Clamp Screw Aluminium Alloy Natural

10000151

Price Range
£ 0.0966 - £ 0.0908

Stock Levels
27000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Colour
    Natural
  • Adjustability
    Fixed
  • Commodity Code
    7616100099
  • Full Material
    Aluminium
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161708

Price Range
£ 0.90 - £ 0.90

Stock Levels
468 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161746

Price Range
£ 1.5875 - £ 1.5875

Stock Levels
1167 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161784

Price Range
£ 0.5854 - £ 0.5854

Stock Levels
1000 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161715

Price Range
£ 1.956 - £ 1.956

Stock Levels
500 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161753

Price Range
£ 2.4946 - £ 2.4379

Stock Levels
1433 In stock
Attributes
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp 5.2 mm Aluminium Alloy Black

10161791

Price Range
£ 0.5953 - £ 0.5953

Stock Levels
6878 In stock
Attributes
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black