Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw Mount P Clips are versatile and reliable fastening components that offer exceptional functionality and secure mounting solutions in various applications. These clips feature a unique P-shaped design with a screw mount, allowing for easy installation and secure attachment. Made from high-quality materials such as stainless steel or nylon, Screw Mount P Clips exhibit excellent strength, durability, and resistance to corrosion, making them suitable for both indoor and outdoor use. With different sizes and variations available, these clips provide flexibility to accommodate a wide range of cable, hose, or tubing diameters.
One of the key characteristics of Screw Mount P Clips is their secure and stable grip. The P-shaped design allows for easy insertion and secure fastening, ensuring that cables, hoses, or tubing are properly held in place, even in demanding environments or under vibration. The screw mount feature provides additional stability and allows for easy adjustment or removal when needed. Moreover, Screw Mount P Clips offer excellent resistance to corrosion, making them ideal for applications where exposure to moisture, chemicals, or harsh weather conditions is a concern.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 10000199 | £ 0.2239 - £ 0.2324 | 26000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.866 - £ 0.866 | 4169 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| £ 0.9043 - £ 0.9227 | 60951 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000144 | £ 0.2763 - £ 0.282 | 31000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000182 | £ 0.1258 - £ 0.1311 | 24000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000229 | £ 0.1533 - £ 0.1873 | 12000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.9482 - £ 0.9482 | 27987 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000175 | £ 0.1216 - £ 0.1267 | 42000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000212 | £ 0.2069 - £ 0.2154 | 6000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10000168 | £ 0.1146 - £ 0.1194 | 54000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| £ 0.2069 - £ 0.2069 | 5000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
||
| £ 0.9099 - £ 0.9099 | 14244 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| £ 0.9043 - £ 0.9043 | 5257 In stock |
Fixed
|
Natural
|
|
|
0.5 in
12.7 mm
|
||
| 10000151 | £ 0.0908 - £ 0.0966 | 27000 In stock |
Fixed
|
Natural
|
|
|
0.374 in
9.5 mm
|
|
| 10161708 | £ 0.90 - £ 0.90 | 468 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|
| £ 1.5875 - £ 1.5875 | 1167 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| £ 0.5854 - £ 0.5854 | 1000 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| £ 1.956 - £ 1.956 | 500 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| £ 2.4379 - £ 2.4946 | 1433 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| 10161791 | £ 0.5953 - £ 0.5953 | 6878 In stock |
|
Black
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm