Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Distance Across Flats | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1941 - £ 0.2026 | 400 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.4096 - £ 0.4266 | 5249 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
0.984 in
25.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3231 - £ 0.3359 | 68603 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| £ 0.1941 - £ 0.2026 | 1877 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.394 in
10.0 mm
|
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.472 in
12.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.7044 - £ 0.7328 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
M3
|
0.591 in
15.0 mm
|
Hexagonal Female/Snap-lock Standoff
|
||
| £ 0.557 - £ 0.5683 | 678 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M4
|
2.362 in
60.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3047 - £ 0.3175 | 4 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.394 in
10.0 mm
|
|
||
| £ 0.3231 - £ 0.3359 | 351 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3047 - £ 0.3175 | 9802 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.276 in
7.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| £ 0.3047 - £ 0.3175 | 283 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.472 in
12.0 mm
|
|
||
| 10174593 | £ 0.3515 - £ 0.3671 | 1496 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.181 in
30.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.781 - £ 0.7966 | 1000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
1.969 in
50.0 mm
|
Female/Snap-lock Circuit Board Support
|
||
| 10174586 | £ 0.1941 - £ 0.2026 | Request the lead time here |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.787 in
20.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| 10174623 | £ 0.2806 - £ 0.2806 | 4000 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Female/Snap-lock Circuit Board Support
|
|
| £ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
M3
|
0.197 in
5.0 mm
|
Locking PCB Support
|
||
| 10035511 | £ 0.3047 - £ 0.3175 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
|
|
| £ 0.3047 - £ 0.3175 | 19 In stock |
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
|
|
0.591 in
15.0 mm
|
|
||
| £ 0.1079 - £ 0.1332 | 22616 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1 in
25.4 mm
|
|
||
| £ 0.1079 - £ 0.1332 | 873 In stock |
0.157 in
4.0 mm
|
0.311 in
7.9 mm
|
|
|
1.248 in
31.7 mm