10174562
TCBN-T1-M3-8-15
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.3175 |
| 1000 - 4999 | £ 0.3104 |
| 5000 + | £ 0.3047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hole Diameter | 0.157 in |
|---|---|
| Hole Diameter | 4.0 mm |
| Female thread length | 10.0 mm |
| Female thread length | 10.0 mm |
| Hole A Fix Type | Snap Lock |
| Hole B Fix Type | Female Thread |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue