Menu Search

Screw-In Spacer

In stock

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Series Code :SR2787

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
206 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Distance Across Flats Panel Thickness A Range Compatible Thread Sizes (All) Spacer Length Type View
£ 0.3104 - £ 0.3175 8500 In stock
4.0 mm
6.0 mm
M4
12.0 mm
Female/Snap-lock Circuit Board Support
10306697 £ 0.6406 - £ 0.6406 6926 In stock
6.0 mm
M3
10.0 mm
Hexagonal Male/Female Standoff
£ 0.3586 - £ 0.3742 9184 In stock
5.5 mm
M3
18.0 mm
Hexagonal Male/Female Standoff
£ 0.5443 - £ 0.5669 2000 In stock
5.5 mm
M3
30.0 mm
Hexagonal Male/Female Standoff
10562314 £ 0.1436 - £ 0.2671 Request the lead time here
4.0 mm
6.0 mm
M3
10.0 mm
Female/Snap-lock Circuit Board Support
£ 0.1941 - £ 0.1941 Request the lead time here
3.2 mm
7.9 mm
M3.5
3.6 mm
Self-Tapping/Snap-Lock Circuit Board Support
£ 0.479 - £ 0.489 4500 In stock
8.0 mm
25.0 mm
£ 0.7413 - £ 0.7413 Request the lead time here
8.0 mm
15.0 mm
10306710 £ 0.8065 - £ 0.8065 2104 In stock
8.0 mm
M4
30.0 mm
Hexagonal Male/Female Standoff
£ 0.7413 - £ 0.7413 419 In stock
8.0 mm
M4
12.0 mm
Female-Male
£ 0.6973 - £ 0.6973 3993 In stock
6.0 mm
15.0 mm
£ 0.6973 - £ 0.6973 1053 In stock
6.0 mm
20.0 mm
£ 0.7413 - £ 0.7413 35 In stock
8.0 mm
M4
10.0 mm
Hexagonal Male/Female Standoff
£ 0.6406 - £ 0.6406 1000 In stock
6.0 mm
8.0 mm
10306789 £ 0.7696 - £ 0.7696 7000 In stock
6.0 mm
12.0 mm
£ 0.3222 - £ 0.3222 Request the lead time here
3.2 mm
7.9 mm
M3.5
3.6 mm
Self-Tapping/Snap-Lock Circuit Board Support
£ 0.6633 - £ 0.6917 481 In stock
6.0 mm
M3
12.0 mm
Hexagonal Male/Female Standoff
£ 0.9085 - £ 0.9468 89356 In stock
6.0 mm
M3
25.0 mm
Hexagonal Male/Female Standoff
£ 0.6066 - £ 0.6321 20004 In stock
6.0 mm
M3
6.0 mm
Hexagonal Male/Female Standoff
£ 0.6633 - £ 0.6917 320 In stock
6.0 mm
M3
15.0 mm
Hexagonal Male/Female Standoff
  • of 11
Snap Lock Support M4 12.0 mm Black Nylon

10306741

Price Range
£ 0.3175 - £ 0.3104

Stock Levels
8500 In stock
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    6.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Male To Female Standoff M3 10.0 mm Black Nylon 6/6

10306697

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
6926 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    8.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread
  • Hole B Fix Type
    Female Thread
Male To Female Standoff M3 18.0 mm Natural PA

10371060

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
9184 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Hole Diameter
    5.5 mm
  • Female thread length
    10.0 mm
  • Male thread length
    6.1 mm
  • Hole A Fix Type
    Male Thread Fix
Male To Female Standoff M3 30.0 mm Natural PA

10371077

Price Range
£ 0.5669 - £ 0.5443

Stock Levels
2000 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Hole Diameter
    5.5 mm
  • Female thread length
    10.0 mm
  • Male thread length
    6.0 mm
  • Hole A Fix Type
    Male Thread Fix
Snap Lock Support M3 10.0 mm Black Nylon

10562314

Price Range
£ 0.2671 - £ 0.1436

Stock Levels
Request the lead time here
Attributes
  • Type
    Female/Snap-lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    10.0 mm
  • Locking Head Height A
    9.5 mm
  • Hole A Fix Type
    Snap Lock Fix
Snap Lock Support M3.5 3.6 mm Natural PA

10113332

Price Range
£ 0.1941 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Type
    Self-Tapping/Snap-Lock Circuit Board Support
  • Hole Diameter
    4.0 mm
  • Female thread length
    5.0 mm
  • Locking Head Height A
    3.6 mm
  • Hole A Fix Type
    Locking Bayonet Fix
Male To Female Standoff 25.0 mm Black Nylon 6/6

10306727

Price Range
£ 0.489 - £ 0.479

Stock Levels
4500 In stock
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff 15.0 mm Black Nylon 6/6

10306765

Price Range
£ 0.7413 - £ 0.7413

Stock Levels
Request the lead time here
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff M4 30.0 mm Black Nylon 6/6

10306710

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
2104 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread
  • Hole B Fix Type
    Female Thread
Male To Female Standoff M4 12.0 mm Black Nylon 6/6

10306857

Price Range
£ 0.7413 - £ 0.7413

Stock Levels
419 In stock
Attributes
  • Type
    Female-Male
  • Female thread length
    9.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread
  • Hole B Fix Type
    Female Thread
Male To Female Standoff 15.0 mm Black Nylon 6/6

10306864

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
3993 In stock
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff 20.0 mm Black Nylon 6/6

10306871

Price Range
£ 0.6973 - £ 0.6973

Stock Levels
1053 In stock
Attributes
  • Female thread length
    10.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff M4 10.0 mm Black Nylon 6/6

10306703

Price Range
£ 0.7413 - £ 0.7413

Stock Levels
35 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    8.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread
  • Hole B Fix Type
    Female Thread
Male To Female Standoff 8.0 mm Black Nylon 6/6

10306758

Price Range
£ 0.6406 - £ 0.6406

Stock Levels
1000 In stock
Attributes
  • Female thread length
    5.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Male To Female Standoff 12.0 mm Black Nylon 6/6

10306789

Price Range
£ 0.7696 - £ 0.7696

Stock Levels
7000 In stock
Attributes
  • Female thread length
    9.0 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Operating Temperature Range
    -40 - 110 °C
  • Material Flammability Standard
    UL94 HB
Snap Lock Support M3.5 3.6 mm Natural PA

10641545

Price Range
£ 0.3222 - £ 0.3222

Stock Levels
Request the lead time here
Attributes
  • Type
    Self-Tapping/Snap-Lock Circuit Board Support
  • Hole Diameter
    6.0 mm
  • Female thread length
    5.0 mm
  • Locking Head Height A
    3.6 mm
  • Hole A Fix Type
    Locking Bayonet Fix
Male To Female Standoff M3 12.0 mm Black PA

10132579

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
481 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    9.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M3 25.0 mm Black PA

10132623

Price Range
£ 0.9468 - £ 0.9085

Stock Levels
89356 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M3 6.0 mm Black PA

10132548

Price Range
£ 0.6321 - £ 0.6066

Stock Levels
20004 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    3.5 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix
Male To Female Standoff M3 15.0 mm Black PA

10132586

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
320 In stock
Attributes
  • Type
    Hexagonal Male/Female Standoff
  • Female thread length
    10.0 mm
  • Male thread length
    8.0 mm
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Female Thread Fix