Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Series Code :SR2762
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes | Head Height | Head Diameter | Hole Size | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1301 - £ 0.1606 | 2621 In stock |
|
0.063 in
1.6 mm
|
|
|
|
||
| 10154250 | £ 0.1301 - £ 0.1606 | 4000 In stock |
|
0.126 in
3.2 mm
|
|
|
|
|
| £ 0.1301 - £ 0.1606 | 2262 In stock |
|
0.031 in
0.8 mm
|
|
|
|
||
| £ 0.1301 - £ 0.1606 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
|
|
||
| £ 0.1301 - £ 0.1606 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
|
|
||
| £ 0.1301 - £ 0.1606 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
|
|
||
| £ 0.1301 - £ 0.1606 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
|
|
||
| £ 0.1301 - £ 0.1606 | 8000 In stock |
|
0.252 in
6.4 mm
|
|
|
|
||
| 10036020 | £ 0.2834 - £ 0.2905 | 2000 In stock |
|
0.126 in
3.2 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
|
| £ 0.2792 - £ 0.2849 | Request the lead time here |
|
0.031 in
0.8 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
||
| 10036037 | £ 0.3019 - £ 0.3075 | 20 In stock |
|
0.189 in
4.8 mm
|
0.488 in
12.4 mm
|
0.315 in
8.0 mm
|
|
|
| £ 0.0518 - £ 0.0648 | Request the lead time here |
|
0.094 in
2.4 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.0496 - £ 0.0612 | 3500 In stock |
|
0.142 in
3.6 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | 1993 In stock |
|
0.063 in
1.6 mm
|
|
|
|
||
| £ 0.0762 - £ 0.1015 | 1000 In stock |
|
0.094 in
2.4 mm
|
|
|
|
||
| £ 0.0432 - £ 0.0648 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | 1000 In stock |
|
0.252 in
6.4 mm
|
|
|
|
||
| £ 0.0895 - £ 0.1105 | 2000 In stock |
|
0.055 in
1.4 mm
|
|
|
|
||
| £ 0.0518 - £ 0.0648 | 1000 In stock |
|
0.079 in
2.0 mm