| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0648 |
| 5000 + | £ 0.0518 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Size | 15.9 mm |
|---|---|
| Head Size | 0.626 in |
| Overall Length | 0.516 in |
| Overall Length | 13.1 mm |
| Head Height | 0.079 in |
| Head Height | 2.0 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Head Shape | Square |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue