Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
£ 0.1301 - £ 0.1606 Request the lead time here
4.8 mm
£ 0.1301 - £ 0.1606 Request the lead time here
12.7 mm
TFR-2 £ 0.2834 - £ 0.2905 1000 In stock
3.2 mm
12.4 mm
8.0 mm
£ 0.2792 - £ 0.2849 Request the lead time here
0.8 mm
12.4 mm
8.0 mm
£ 0.1301 - £ 0.1606 Request the lead time here
7.9 mm
£ 0.1301 - £ 0.1606 Request the lead time here
6.4 mm
£ 0.0432 - £ 0.0648 Request the lead time here
0.9 mm
£ 0.0518 - £ 0.0648 Request the lead time here
2.4 mm
£ 0.0432 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0496 - £ 0.0612 3500 In stock
3.6 mm
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0721 - £ 0.1081 Request the lead time here
0.8 mm
£ 0.0518 - £ 0.0648 Request the lead time here
1.6 mm
£ 0.0535 - £ 0.0803 Request the lead time here
0.8 mm
£ 0.0748 - £ 0.1098 Request the lead time here
1.8 mm
£ 0.0432 - £ 0.0648 1000 In stock
1.0 mm
£ 0.0737 - £ 0.1083 Request the lead time here
0.8 mm
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0561 - £ 0.0842 2000 In stock
2.0 mm
£ 0.0762 - £ 0.1143 Request the lead time here
1.6 mm
  • of 4
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-3-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    15.9 mm
  • Head Height
    4.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-8-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    23.8 mm
  • Head Height
    12.7 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Toggle Fixer 19.3 mm (L) Nylon 6/6

TFR-2

Price Range
£ 0.2905 - £ 0.2834

Stock Levels
1000 In stock
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    22.5 mm
  • Head Diameter
    12.4 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
Toggle Fixer 19.3 mm (L) Nylon 6/6

TFR-1

Price Range
£ 0.2849 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Hole Size
    8.0 mm
  • Overall Length
    20.1 mm
  • Head Diameter
    12.4 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-5-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    19.0 mm
  • Head Height
    7.9 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-4-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    17.5 mm
  • Head Height
    6.4 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.200 - 0.270 in 0.8 mm 4.0 mm #6 Nylon 6/6

60SGN01171

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    8.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Head Shape
    Square
Sheet Metal Nut 0.330 - 0.365 in 0.8 mm 2.4 mm #10 Nylon 6/6

60SGN01195

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.5 mm
  • Overall Length
    9.9 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.305 - 0.310 in 3.2 mm 3.4 mm #8 Nylon 6/6

60SGN01019

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.1 mm
  • Overall Length
    8.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.410 - 0.410 in 0.8 mm 1.6 mm 1/4 in Nylon 6/6

60SGN01181

Price Range
£ 0.0612 - £ 0.0496

Stock Levels
3500 In stock
Attributes
  • Head Size
    16.0 mm
  • Overall Length
    10.7 mm
  • Head Height
    3.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 1.6 mm 3.1 mm 1/4 in Nylon 6/6

60SGN01180

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    9.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.330 - 0.330 in 0.8 mm 3.5 mm #8 Nylon 6/6

60SGN01128

Price Range
£ 0.1081 - £ 0.0721

Stock Levels
Request the lead time here
Attributes
  • Head Size
    12.8 mm
  • Overall Length
    7.8 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.303 - 0.303 in 0.8 mm 3.7 mm #8, #10 Nylon 6/6

60SGN01030

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.0 mm
  • Overall Length
    8.5 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.245 - 0.255 in 0.79 mm 3.2 mm Nylon 6/6

60SGN00915

Price Range
£ 0.0803 - £ 0.0535

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    7.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.320 in 0.8 mm 3.9 mm #10 Nylon 6/6

60SGN01154

Price Range
£ 0.1098 - £ 0.0748

Stock Levels
Request the lead time here
Attributes
  • Head Size
    16.5 mm
  • Overall Length
    9.5 mm
  • Head Height
    1.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.260 - 0.270 in 2.4 mm 4.8 mm #6 Nylon 6/6

60SGN01176

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
1000 In stock
Attributes
  • Head Size
    10.4 mm
  • Overall Length
    8.9 mm
  • Head Height
    1.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.228 - 0.233 in 6.4 mm 6.9 mm #8 Nylon 6/6

60SGN01015

Price Range
£ 0.1083 - £ 0.0737

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.1 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.310 - 0.315 in 2.8 mm 2.9 mm #8 Nylon 6/6

60SGN01018

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    11.1 mm
  • Overall Length
    9.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.375 in 0.8 mm 2.5 mm #12 Nylon 6/6

60SGN01130

Price Range
£ 0.0842 - £ 0.0561

Stock Levels
2000 In stock
Attributes
  • Head Size
    15.7 mm
  • Overall Length
    9.0 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

60SGN00002

Price Range
£ 0.1143 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    9.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2