Menu Search

Screw Grommets

In stock

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Series Code :SR2762

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Head Height Head Diameter Hole Size Panel Thickness Range View
£ 0.0781 - £ 0.1172 Request the lead time here
3.2 mm
£ 0.0911 - £ 0.1366 500 In stock
2.2 mm
£ 0.0518 - £ 0.0648 Request the lead time here
0.9 mm
£ 0.0895 - £ 0.1105 2000 In stock
1.4 mm
£ 0.0518 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.0743 - £ 0.1114 4000 In stock
0.8 mm
£ 0.0518 - £ 0.0648 1000 In stock
6.4 mm
£ 0.0432 - £ 0.0648 1000 In stock
1.5 mm
£ 0.0805 - £ 0.1006 1000 In stock
1.9 mm
£ 0.0671 - £ 0.0828 1000 In stock
2.4 mm
£ 0.0432 - £ 0.0648 Request the lead time here
2.0 mm
£ 0.1301 - £ 0.1606 Request the lead time here
1.6 mm
EG-2-01 £ 0.1301 - £ 0.1606 Request the lead time here
3.2 mm
£ 0.1301 - £ 0.1606 Request the lead time here
0.8 mm
£ 0.0432 - £ 0.0648 Request the lead time here
0.8 mm
£ 0.0821 - £ 0.1231 2000 In stock
0.8 mm
£ 0.0933 - £ 0.1403 15000 In stock
0.8 mm
£ 0.0432 - £ 0.0648 Request the lead time here
0.8 mm
£ 0.0783 - £ 0.0978 1000 In stock
4.8 mm
£ 0.0657 - £ 0.0986 Request the lead time here
1.1 mm
  • of 4
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

60SGN00003

Price Range
£ 0.1172 - £ 0.0781

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    11.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.390 in 1.6 mm 4.8 mm #10 Nylon 6/6

60SGN01125

Price Range
£ 0.1366 - £ 0.0911

Stock Levels
500 In stock
Attributes
  • Head Size
    15.5 mm
  • Overall Length
    9.6 mm
  • Head Height
    2.2 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275 - 0.275 in 4.8 mm 6.4 mm #4 Nylon 6/6

60SGN01177

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    10.8 mm
  • Head Height
    0.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.320 - 0.335 in 0.8 mm 5.9 mm #10 Nylon 6/6

60SGN01185

Price Range
£ 0.1105 - £ 0.0895

Stock Levels
2000 In stock
Attributes
  • Head Size
    11.9 mm
  • Overall Length
    12.1 mm
  • Head Height
    1.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.375 - 0.390 in 9.5 mm 5.5 mm 1/4 in Nylon 6/6

60SGN01021

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    13.1 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.275-0.290 in 0.8 mm 3.2 mm #8, #10 Nylon 6/6

60SGN00001

Price Range
£ 0.1114 - £ 0.0743

Stock Levels
4000 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    8.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.173 - 0.178 in 0.8 mm 2.0 mm #4 Nylon 6/6

60SGN01012

Price Range
£ 0.0648 - £ 0.0518

Stock Levels
1000 In stock
Attributes
  • Head Size
    5.5 mm
  • Overall Length
    11.9 mm
  • Head Height
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.305 - 0.315 in 0.8 mm 4.4 mm #8 Nylon 6/6

60SGN01126

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
1000 In stock
Attributes
  • Head Size
    11.9 mm
  • Overall Length
    9.1 mm
  • Head Height
    1.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.335 - 0.340 in 1.6 mm 3.2 mm #8 Nylon 6/6

60SGN01160

Price Range
£ 0.1006 - £ 0.0805

Stock Levels
1000 In stock
Attributes
  • Head Size
    13.0 mm
  • Overall Length
    9.9 mm
  • Head Height
    1.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.335 - 0.345 in 1.6 mm 4.4 mm #10 Nylon 6/6

60SGN01190

Price Range
£ 0.0828 - £ 0.0671

Stock Levels
1000 In stock
Attributes
  • Head Size
    11.9 mm
  • Overall Length
    12.6 mm
  • Head Height
    2.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.370 - 0.380 in 0.8 mm 4.0 mm #10 Nylon 6/6

60SGN00015

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    15.9 mm
  • Overall Length
    10.3 mm
  • Head Height
    2.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-1-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    12.7 mm
  • Head Height
    1.6 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-2-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    14.3 mm
  • Head Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Expansion Grommet 11.1 mm (L) Nylon 6/6

EG-0-01

Price Range
£ 0.1606 - £ 0.1301

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.6 mm
  • Overall Length
    11.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.250 - 0.250 in 0.8 mm 1.5 mm #8, #10 Nylon 6/6

60SGN00913

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    10.3 mm
  • Overall Length
    7.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.245 - 0.250 in 1.2 mm 2.4 mm #2 Nylon 6/6

60SGN01155

Price Range
£ 0.1231 - £ 0.0821

Stock Levels
2000 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    6.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.270 in 1.6 mm 7.0 mm #6 Nylon 6/6

60SGN00007

Price Range
£ 0.1403 - £ 0.0933

Stock Levels
15000 In stock
Attributes
  • Overall Length
    11.9 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Head Shape
    Square
Sheet Metal Nut 0.275 - 0.275 in 1.2 mm 4.6 mm #8 Nylon 6/6

60SGN01178

Price Range
£ 0.0648 - £ 0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    9.1 mm
  • Head Height
    0.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.225 - 0.255 in 0.8 mm 3.2 mm #8 Nylon 6/6

60SGN00912

Price Range
£ 0.0978 - £ 0.0783

Stock Levels
1000 In stock
Attributes
  • Head Size
    9.5 mm
  • Overall Length
    12.4 mm
  • Head Height
    4.8 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.285 - 0.295 in 2.0 mm 4.5 mm #8 Nylon 6/6

60SGN01016

Price Range
£ 0.0986 - £ 0.0657

Stock Levels
Request the lead time here
Attributes
  • Head Size
    9.7 mm
  • Overall Length
    9.7 mm
  • Head Height
    1.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2