Menu Search

Scale Plates

In stock

Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.

They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.

These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.

  • There are two variants available, each with a distinct mounting style.
  • Employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
  • Feature a marked scale or grid pattern that runs along one or both edges, giving users an indication.
Material: Stainless Steel, Aluminium Series Code: SR33977, SR33975, SR33976

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability l2 Number of mounting holes Material l1 Type View
£ 3.1722 - £ 4.5288 Request the lead time here
Aluminium
Double Scale
£ 4.4268 - £ 6.324 Request the lead time here
Aluminium
Single Scale
£ 10.4142 - £ 14.8716 Request the lead time here
Aluminium
Single Scale
£ 3.6618 - £ 5.2326 Request the lead time here
Aluminium
Single Scale
£ 3.3456 - £ 4.7736 Request the lead time here
Aluminium
Double Scale
£ 4.4268 - £ 6.324 Request the lead time here
Aluminium
Single Scale
£ 3.6006 - £ 5.1408 Request the lead time here
Aluminium
Single Scale
£ 2.601 - £ 3.7128 Request the lead time here
Aluminium
Single Scale
£ 4.4268 - £ 6.324 Request the lead time here
Aluminium
Single Scale
£ 10.4142 - £ 14.8716 Request the lead time here
Aluminium
Single Scale
£ 3.9882 - £ 5.7018 Request the lead time here
Stainless Steel
Single Scale
£ 3.6618 - £ 5.2326 Request the lead time here
Aluminium
Single Scale
£ 2.754 - £ 3.9372 Request the lead time here
Stainless Steel
Single Scale
£ 4.59 - £ 6.5586 Request the lead time here
Aluminium
Single Scale
£ 1.836 - £ 2.6214 Request the lead time here
Aluminium
Single Scale
£ 2.6622 - £ 3.8046 Request the lead time here
Aluminium
Single Scale
£ 2.0808 - £ 2.9784 4 In stock
Aluminium
Double Scale
£ 2.754 - £ 3.9372 Request the lead time here
Stainless Steel
Single Scale
£ 2.754 - £ 3.9372 Request the lead time here
Stainless Steel
Single Scale
£ 2.0808 - £ 2.9784 Request the lead time here
Aluminium
Double Scale
  • of 4
Scale Plate - Double Scale 100.0 90.0 Aluminium

20191740

Price Range
£ 4.5288 - £ 3.1722

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Adhesive
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20192181

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 500.0 100.0 Aluminium

20191597

Price Range
£ 14.8716 - £ 10.4142

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 150.0 70.0 Aluminium

20191498

Price Range
£ 5.2326 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale 100.0 90.0 Aluminium

20191795

Price Range
£ 4.7736 - £ 3.3456

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20192198

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 150.0 70.0 Aluminium

20191399

Price Range
£ 5.1408 - £ 3.6006

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 100.0 90.0 Aluminium

20191344

Price Range
£ 3.7128 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20191443

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 500.0 100.0 Aluminium

20191641

Price Range
£ 14.8716 - £ 10.4142

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 100.0 90.0 Stainless Steel

20191849

Price Range
£ 5.7018 - £ 3.9882

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale 150.0 70.0 Aluminium

20191542

Price Range
£ 5.2326 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Stainless Steel

20191887

Price Range
£ 3.9372 - £ 2.754

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale 200.0 95.0 Aluminium

20191689

Price Range
£ 6.5586 - £ 4.59

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Aluminium

20191658

Price Range
£ 2.6214 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 100.0 90.0 Aluminium

20191702

Price Range
£ 3.8046 - £ 2.6622

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale 50.0 40.0 Aluminium

20191757

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
4 In stock
Attributes
  • Type
    Double Scale
  • Mounting type
    Adhesive
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Stainless Steel

20191856

Price Range
£ 3.9372 - £ 2.754

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Adhesive
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale 50.0 40.0 Stainless Steel

20191900

Price Range
£ 3.9372 - £ 2.754

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Double Scale 50.0 40.0 Aluminium

20191733

Price Range
£ 2.9784 - £ 2.0808

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Adhesive
  • Material
    Aluminium
  • Commodity Code
    8466209800