Quantity | Unit price |
---|---|
1 - 9 | £ 2.92 |
10 - 19 | £ 2.63 |
20 - 49 | £ 2.48 |
50 - 99 | £ 2.34 |
100 + | £ 2.04 |
Type | Double Scale |
---|---|
Mounting type | Adhesive |
Number of mounting holes | 2.0 |
Location of "0" point | Left Hand |
l1 | 50.0 |
l2 | 40.0 |
w1 | 15.0 |
Material | Aluminium |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue