Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.
They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.
These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
Material: Stainless Steel, Aluminium Series Code: SR33977, SR33975, SR33976
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | l2 | Number of mounting holes | Material | l1 | Type | View | |
---|---|---|---|---|---|---|---|---|
£ 4.4268 - £ 6.324 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 2.6622 - £ 3.8046 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 3.6006 - £ 5.1408 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 3.3456 - £ 4.7736 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
£ 10.4142 - £ 14.8716 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 3.1722 - £ 4.5288 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
£ 4.59 - £ 6.5586 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 3.1722 - £ 4.5288 | Request the lead time here |
|
|
Aluminium
|
|
Double Scale
|
||
£ 3.6618 - £ 5.2326 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 2.6622 - £ 3.8046 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 2.601 - £ 3.7128 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 3.6618 - £ 5.2326 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 10.4142 - £ 14.8716 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 4.08 - £ 5.8242 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
£ 3.6618 - £ 5.2326 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 4.4268 - £ 6.324 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 1.7646 - £ 2.5194 | Request the lead time here |
|
|
Aluminium
|
|
Single Scale
|
||
£ 3.9882 - £ 5.7018 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
£ 4.08 - £ 5.8242 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
£ 3.9882 - £ 5.7018 | Request the lead time here |
|
|
Stainless Steel
|
|
Single Scale
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue