20192167
20192167
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 5.1408 |
| 10 - 19 | £ 4.6308 |
| 20 - 49 | £ 4.3656 |
| 50 - 99 | £ 4.1106 |
| 100 + | £ 3.6006 |
| Type | Single Scale |
|---|---|
| Mounting type | Adhesive |
| d1 | 3.5 |
| Material | Aluminium |
| Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue