Menu Search

Sandwich & Stud Mounts

In production

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 4.211 - £ 4.4724 Request the lead time here
M5
1
£ 4.0871 - £ 4.0871 Request the lead time here
M6
1
£ 7.7889 - £ 7.7889 Request the lead time here
M8
1
£ 9.4128 - £ 9.5917 Request the lead time here
M8
1
£ 2.9036 - £ 3.0137 Request the lead time here
M3
4
£ 4.4311 - £ 4.7201 Request the lead time here
M4
4
497722 £ 2.9449 - £ 3.0688 Request the lead time here
M4
4
£ 2.9036 - £ 3.0137 Request the lead time here
M4
1
£ 4.7201 - £ 4.7201 Request the lead time here
M5
1
£ 4.266 - £ 4.266 Request the lead time here
M6
1
£ 8.188 - £ 8.188 Request the lead time here
M8
1
£ 8.9036 - £ 8.9036 Request the lead time here
M8
1
£ 4.4174 - £ 4.4174 Request the lead time here
M6
4
£ 8.6421 - £ 9.1926 Request the lead time here
M8
4
£ 10.7201 - £ 10.9403 Request the lead time here
M10
4
497743 £ 2.9036 - £ 3.0137 Request the lead time here
M4
2
£ 3.7155 - £ 3.7155 Request the lead time here
M6
4
£ 41.4494 - £ 41.4494 Request the lead time here
M16
1
497724 £ 4.4724 - £ 4.4724 Request the lead time here
M4
4
£ 4.266 - £ 4.266 Request the lead time here
M6
4
  • of 7
Vibration Mount 15.0 mm 15.0 mm Steel;Rubber

497702

Price Range
£ 4.4724 - £ 4.211

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M5
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 25.0 mm Steel;Rubber

497706

Price Range
£ 4.0871 - £ 4.0871

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 25.0 mm Steel;Rubber

497710

Price Range
£ 7.7889 - £ 7.7889

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

497715

Price Range
£ 9.5917 - £ 9.4128

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 10.0 mm Steel;Rubber

497721

Price Range
£ 3.0137 - £ 2.9036

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M3
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 15.0 mm 20.0 mm Steel;Rubber

497725

Price Range
£ 4.7201 - £ 4.4311

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 15.0 mm Steel;Rubber

497722

Price Range
£ 3.0688 - £ 2.9449

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 10.0 mm 10.0 mm Steel;Rubber

497699

Price Range
£ 3.0137 - £ 2.9036

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 15.0 mm 20.0 mm Steel;Rubber

497703

Price Range
£ 4.7201 - £ 4.7201

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M5
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 20.0 mm Steel;Rubber

497707

Price Range
£ 4.266 - £ 4.266

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 30.0 mm Steel;Rubber

497711

Price Range
£ 8.188 - £ 8.188

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

497714

Price Range
£ 8.9036 - £ 8.9036

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 25.0 mm 25.0 mm Steel;Rubber

497730

Price Range
£ 4.4174 - £ 4.4174

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 30.0 mm 35.0 mm Steel;Rubber

497734

Price Range
£ 9.1926 - £ 8.6421

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M8
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 50.0 mm 45.0 mm Steel;Rubber

497738

Price Range
£ 10.9403 - £ 10.7201

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M10
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 10.0 mm 10.0 mm Steel;Rubber

497743

Price Range
£ 3.0137 - £ 2.9036

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 15.0 mm Steel;Rubber

497726

Price Range
£ 3.7155 - £ 3.7155

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 100.0 mm 50.0 mm Steel;Rubber

497720

Price Range
£ 41.4494 - £ 41.4494

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Thread Size
    M16
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 15.0 mm Steel;Rubber

497724

Price Range
£ 4.4724 - £ 4.4724

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M4
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 25.0 mm 20.0 mm Steel;Rubber

497729

Price Range
£ 4.266 - £ 4.266

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Thread Size
    M6
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790