Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.5642 - £ 3.7155 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| £ 4.1559 - £ 4.4174 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 7.899 - £ 8.0642 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.378 in
35.0 mm
|
||
| £ 11.1192 - £ 11.3394 | Request the lead time here |
M10
|
1.969 in
50.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| £ 41.4494 - £ 41.4494 | Request the lead time here |
M16
|
3.937 in
100.0 mm
|
4
|
1.969 in
50.0 mm
|
||
| £ 5.8211 - £ 5.8211 | Request the lead time here |
M4
|
|
2
|
1.102 in
28.0 mm
|
||
| £ 6.9082 - £ 6.9082 | Request the lead time here |
M6
|
|
2
|
1.732 in
44.0 mm
|
||
| £ 5.7385 - £ 5.7385 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
1
|
2.244 in
57.0 mm
|
||
| £ 6.9082 - £ 6.9082 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
3
|
0.591 in
15.0 mm
|
||
| SDD-DAA-15-8-M4 | £ 3.633 - £ 3.633 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
1
|
1.102 in
28.0 mm
|
|
| £ 9.7178 - £ 10.1328 | Request the lead time here |
M8
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
||
| £ 7.6926 - £ 8.188 | Request the lead time here |
M8
|
|
3
|
2.165 in
55.0 mm
|
||
| £ 9.3853 - £ 9.5779 | Request the lead time here |
M8
|
|
3
|
3.071 in
78.0 mm
|
||
| £ 35.0917 - £ 35.8072 | Request the lead time here |
M10
|
|
3
|
4.449 in
113.0 mm
|
||
| £ 3.977 - £ 4.2385 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.394 in
10.0 mm
|
||
| £ 3.7431 - £ 3.8944 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| £ 4.3348 - £ 4.61 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
5
|
1.181 in
30.0 mm
|
||
| £ 8.711 - £ 8.8899 | Request the lead time here |
M8
|
1.575 in
40.0 mm
|
5
|
1.575 in
40.0 mm
|
||
| £ 19.1009 - £ 19.4999 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
5
|
2.362 in
60.0 mm
|
||
| £ 7.6926 - £ 8.188 | Request the lead time here |
M8
|
|
2
|
2.165 in
55.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue