Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 3.623 - £ 3.623 | Request the lead time here |
|
|
2
|
|
||
| £ 41.4494 - £ 41.4494 | 40 In stock |
M16
|
3.937 in
100.0 mm
|
4
|
1.969 in
50.0 mm
|
||
| £ 5.8211 - £ 5.8211 | Request the lead time here |
M4
|
|
2
|
1.102 in
28.0 mm
|
||
| £ 9.7178 - £ 10.1328 | Request the lead time here |
M8
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
||
| £ 2.9449 - £ 3.0688 | 67 In stock |
M4
|
0.394 in
10.0 mm
|
1
|
1.063 in
27.0 mm
|
||
| £ 2.9036 - £ 3.0137 | Request the lead time here |
M4
|
|
3
|
0.63 in
16.0 mm
|
||
| £ 4.4311 - £ 4.7201 | 84 In stock |
M4
|
|
3
|
1.181 in
30.0 mm
|
||
| £ 4.0045 - £ 4.266 | Request the lead time here |
M6
|
|
3
|
1.575 in
40.0 mm
|
||
| £ 7.321 - £ 7.7889 | 15 In stock |
M8
|
|
2
|
1.969 in
50.0 mm
|
||
| £ 8.7247 - £ 8.9036 | Request the lead time here |
M8
|
|
2
|
2.874 in
73.0 mm
|
||
| £ 19.1559 - £ 19.5412 | 29 In stock |
M10
|
|
2
|
4.055 in
103.0 mm
|
||
| £ 2.9449 - £ 3.0688 | Request the lead time here |
M4
|
|
3
|
0.827 in
21.0 mm
|
||
| 10282410 | £ 3.5642 - £ 3.7155 | 1758 In stock |
M6
|
|
3
|
1.181 in
30.0 mm
|
|
| £ 4.1559 - £ 4.4174 | 65 In stock |
M6
|
|
3
|
1.772 in
45.0 mm
|
||
| £ 8.6421 - £ 9.1926 | 155 In stock |
M8
|
|
3
|
2.362 in
60.0 mm
|
||
| £ 10.6926 - £ 10.9128 | Request the lead time here |
M10
|
|
3
|
3.268 in
83.0 mm
|
||
| £ 41.4494 - £ 41.4494 | 16 In stock |
M16
|
|
3
|
3.78 in
96.0 mm
|
||
| £ 4.211 - £ 4.4724 | Request the lead time here |
M4
|
0.591 in
15.0 mm
|
5
|
0.591 in
15.0 mm
|
||
| £ 3.922 - £ 4.0871 | 2205 In stock |
M6
|
0.787 in
20.0 mm
|
5
|
0.984 in
25.0 mm
|
||
| £ 4.1559 - £ 4.4174 | 81 In stock |
M6
|
|
2
|
1.772 in
45.0 mm